Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

1700 V Discrete Silicon Carbide MOSFETs

Angled product photo of the front and back of the TO-247-4 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C2M0045170P
Request Sample
1700 V, 45 mΩ, 75 A, TO-247-4 Plus package, Gen 2 Discrete SiC MOSFET
Wolfspeed 1700 V Silicon Carbide (SiC) MOSFETs enable smaller and more efficient power conversion systems. Compared to silicon-based solutions, Wolfspeed Silicon Carbide technology enables increased system power density, higher switching frequencies, smaller designs, cooler components, reduced size of components like inductors, capacitors, filters &, transformers, and overall cost benefits.

Products

Display All SKUs in Product Family (4)

1700 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

1700 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Total Power Dissipation (PTOT)
Maximum Junction Temperature
Package
Recommended For New Design?
Qualification
C2M0045170P
1700 V
45 mΩ
75 A
204 nC
171 pF
338 W
150 °C
TO-247-4 Plus
Yes
Industrial

Product Details

Features
  • High blocking voltage with low RDS(on)
  • High speed switching with low capacitances
  • Fast intrinsic diode with low reverse recovery (Qrr)
  • Easy to parallel and simple to drive
  • Low parasitic inductance
  • Wide creepage and clearance distance between drain and source
Benefits
  • Higher system efficiency
  • Reduced cooling requirements
  • Increased power density
  • Increased system switching frequency
  • Separate Kelvin source pin lowers source inductance and provides up to 30% lower switching losses
  • Optimized packing with wide creepage and clearance distance between drain and source (~8mm) providing extra electrical isolation suitable for high pollution environments
Applications
  • Auxiliary power supplies
  • Switch mode power supplies
  • Power inverters
  • 1500 V solar inverters
  • High voltage DC-DC converters
  • Motor drives
  • Pulsed power applications

Documents, Tools & Support

Display All SKUs in Product Family (4)

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2022
Application Notes
11/2021
Application Notes
01/2023
Application Notes
11/2023
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
05/2023
Data Sheets
02/2024
Product Catalog
02/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power
|
Air Conditioning

Design Next-Generation Data Center Cooling Systems with Silicon Carbide

Data center cooling systems account for 20-45% of power consumed by data centers. The efficiency of these cooling systems can be improved with silicon carbide leading to up to 50% reduction in system losses.
Continue Reading  Technical Articles

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.