Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Discrete Silicon Carbide Schottky Diodes
    • 600 V Discrete Silicon Carbide Schottky Diodes
    • C3D06060F

    C3D06060F

    600 V, 6 A, TO-220-F2 package, Industrial qualified, Discrete SiC Schottky Diode
    Download Data Sheet
    Request Sample
    Angled product photo of the front and back of the TO-220-F2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    Display All SKUs in Product Family (12)
    No filters selected, showing all 1 products
    Product SKU
    Buy Online
    Request Sample
    Data Sheet
    CAD Model
    Status
    Blocking Voltage
    Current Rating
    Forward Voltage(VF(type))
    Maximum Continuous Current (IF)
    Package
    Qualification
    C3D06060F

    Purchase C3D06060F

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Active
    600 V
    6 A
    1.5 V
    6 A
    TO-220-F2 Full
    Industrial

    Knowledge Center

    View All

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.
    Continue Reading  Thought Leadership

    Beyond Silicon’s Limits:
    How High‑Voltage Silicon Carbide is Redefining Critical Power

    Continue Reading  Thought Leadership

    Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

    Continue Reading  Technical Articles

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Licensing
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Ordering & Compliance

    C3D06060F Ordering

    Part Number
    C3D06060F
    Order Status
    Active
    Buy Online
    Request Sample
    Available
    Package
    TO-220-F2 Full
    Container Type
    Tube
    Container Qty.
    50
    Standard Packing Qty.
    4000
    Minimum Order Qty.
    4000

    C3D06060F Compliance

    Halogen Free
    Yes
    Lead Free
    Yes
    RoHS Declaration
    Download
    REACH Declaration
    Download
    California Prop 65
    Learn More
    ECCN
    EAR99

    Related Documents

    C3D06060F Related Documents

    Soldering & Handling
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)

    Product Details

    Features

    • Low forward voltage (Vf) drop over temperature
    • Zero reverse-recovery charge for fast switching operations
    • Robust MPS technology
    • High reverse-voltage blocking capability

    Benefits

    • Improves System Efficiency with lower conduction losses
    • Enables high switching frequency operation
    • Improves System Level Power Density
    • Reduces System Size; Weight; and Cooling Requirements

    Typical Applications

    • Industrial Power Supplies
    • Server/Telecom
    • EV-Charging Systems
    • Energy Storage Systems (ESS)
    • Uninterruptible Power Supplies (UPS)
    • Battery Management Systems (BMS)

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS Models

    Technical Support

    Power Applications Forum

    Featured Application Notes

    PRD-08367: EV Charging Power Topologies Design Guidebook
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages
    Power Product Packing & Shipping Reference Guide

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    13 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    C3D06060F (PDF)
    10/2024
    Application Notes
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
    02/2025
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
    12/2023
    Application Notes
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    09/2022
    Application Notes
    PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
    02/2022
    Application Notes
    Selection Guide of SiC Schottky Diode in CCM PFC Applications (PDF)
    09/2015
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)
    This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
    11/2025
    Product Catalog
    Power Product Line Card (PDF)
    05/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center