Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
1700 V Discrete Silicon Carbide Schottky Diodes
Wolfspeed’s Family of 1700 V SiC Schottky Diodes
Wolfspeed’s 1700 V Discrete Silicon Carbide (SiC) Schottky Diodes meet higher efficiency standards than standard silicon based solutions, while reaching higher frequencies and power densities. Silicon Carbide Schottky diodes can be easily paralleled to meet various application demands, without concern of thermal runaway. In combination with the reduced cooling requirements and improved thermal performance of SiC products, these diodes are able to provide lower overall system costs in a variety of diverse applications.

Parametric Data
No filters selected, showing all 2 products
Filter By
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Blocking Voltage | Current Rating | Forward Voltage(VF(type)) | Maximum Continuous Current (IF) | Package | Qualification |
|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1700 V | 10 A | 1.5 V | 10 A | TO-247-2 | Industrial | |||||
Active | 1700 V | 25 A | 1.5 V | 25 A | TO-247-2 | Industrial |
Knowledge Center
As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.