Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules

Silicon Carbide Power Modules

Improve system-level efficiency and reduce system size and weight with our power modules in industry-standard and SiC-optimized footprints, developed for rugged, high-voltage environments.
  • Overview
  • Products
  • Featured Resources
  • Documents, Tools & Support
  • Overview
  • Products
  • Featured Resources
  • Documents, Tools & Support

Products

No filters selected, showing all 125 products

Filter By

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Tjmax
Module Size
Pre-Applied TIM
Qualification
Generation
View Product
ECB2R1M12YM3L
Active
YM
Six-pack (three-phase)
1200 V
600 A
2.1 mΩ
175 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 3
ECB2R1M12YM3
Active
YM
Six-pack (three-phase)
1200 V
600 A
2.1 mΩ
175 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 3
ECB2R8M12YM3L
Active
YM
Six-pack (three-phase)
1200 V
460 A
2.8 mΩ
175 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 3
ECB2R8M12YM3
Active
YM
Six-pack (three-phase)
1200 V
460 A
2.8 mΩ
175 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 3
ECB4R3M12YM3L
Active
YM
Six-pack (three-phase)
1200 V
330 A
4.3 mΩ
175 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 3
ECB4R3M12YM3
Active
YM
Six-pack (three-phase)
1200 V
330 A
4.3 mΩ
175 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 3
CAB525F12XM3
Active
XM
Half-Bridge
1200 V
525 A
2.6 mΩ
175 °C
80 x 53 x 23.3 mm
No
Industrial
Gen 3
EAB450M12XM3
Active
XM
Half-Bridge
1200 V
450 A
2.6 mΩ
175 °C
80 x 53 x 19 mm
No
Automotive
Gen 3 MOS
CAB450M12XM3
Active
XM
Half-Bridge
1200 V
450 A
2.6 mΩ
175 °C
80 x 53 x 19 mm
No
Industrial
Gen 3 MOS
CAB425M12XM3
Active
XM
Half-Bridge
1200 V
425 A
3.2 mΩ
175 °C
80 x 53 x 19 mm
No
Industrial
Gen 3 MOS
CAB320M17XM3
Active
XM
Half-Bridge
1700 V
320 A
3.5 mΩ
175 °C
80 x 53 x 19 mm
No
Industrial
Gen 3
CAB400M12XM3
Active
XM
Half-Bridge
1200 V
400 A
4 mΩ
175 °C
80 x 53 x 19 mm
No
Industrial
Gen 3 MOS
EDB003M06TM3L
Active
TM
Single Switch
650 V
440 A
3.3 mΩ
175 °C
43.65 mm x 18.9 mm x 19 mm
No
Automotive
Gen 3
EDB003M06TM3
Active
TM
Single Switch
650 V
440 A
3.3 mΩ
175 °C
43.65 mm x 18.9 mm x 18.5 mm
No
Automotive
Gen 3
EDB004M06TM3
Active
TM
Single Switch
650 V
330 A
4.4 mΩ
175 °C
43.65 mm x 18.9 mm x 18.5 mm
No
Automotive
Gen 3
EDB004M06TM3L
Active
TM
Single Switch
650 V
330 A
4.4 mΩ
175 °C
43.65 mm x 18.9 mm x 19 mm
No
Automotive
Gen 3
EDB005M12TM4L
New
Active
TM
Single Switch
1200 V
320 A
4.6 mΩ
175 °C
43.65 mm x 18.9 mm x 19 mm
No
Automotive
Gen 4
EDB005M12TM4
New
Active
TM
Single Switch
1200 V
320 A
4.6 mΩ
175 °C
43.65 mm x 18.9 mm x 18.5 mm
No
Automotive
Gen 4
EDB007M12TM4L
New
Active
TM
Single Switch
1200 V
250 A
6.2 mΩ
175 °C
43.65 mm x 18.9 mm x 19 mm
No
Automotive
Gen 4
EDB007M12TM4
New
Active
TM
Single Switch
1200 V
250 A
6.2 mΩ
175 °C
43.65 mm x 18.9 mm x 18.5 mm
No
Automotive
Gen 4
EDB007M06TM3L
Active
TM
Single Switch
650 V
220 A
6.5 mΩ
175 °C
43.65 mm x 18.9 mm x 19 mm
No
Automotive
Gen 3
EDB007M06TM3
Active
TM
Single Switch
650 V
220 A
6.5 mΩ
175 °C
43.65 mm x 18.9 mm x 18.5 mm
No
Automotive
Gen 3
EDB010M12TM4L
New
Active
TM
Single Switch
1200 V
160 A
9.3 mΩ
175 °C
43.65 mm x 18.9 mm x 19 mm
No
Automotive
Gen 4
EDB010M12TM4
New
Active
TM
Single Switch
1200 V
160 A
9.3 mΩ
175 °C
43.65 mm x 18.9 mm x 18.5 mm
No
Automotive
Gen 4
CAB600M33LM3
Active
LM
Half-Bridge
3300 V
770 A
2.7 mΩ
175 °C
144 x 100 x 40 mm
No
Industrial
Gen 3
CAR600M17HN6T
Active
HM
Half-Bridge Rectifier
1700 V
600 A
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 6
CAR600M12HN6T
New
Active
HM
Half-Bridge Rectifier
1200 V
600 A
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 6
CAR600M12HN6
Active
HM
Half-Bridge Rectifier
1200 V
600 A
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 6
CAR600M17HN6
Active
HM
Half-Bridge Rectifier
1700 V
600 A
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 6
CLB800M12HM3P
Active
HM
Common-Source
1200 V
800 A
1.3 mΩ
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 3+
CLB800M12HM3PT
Active
HM
Common-Source
1200 V
800 A
1.3 mΩ
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 3+
CAB760M12HM3T
Active
HM
Half-Bridge
1200 V
760 A
1.33 mΩ
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 3 MOS
CAB760M12HM3RT
New
Active
HM
Half-Bridge Right GK for Paralleling
1200 V
1.33 mΩ
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 3 MOS
CAB760M12HM3R
Active
HM
Half-Bridge Right GK for Paralleling
1200 V
1.33 mΩ
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 3 MOS
CAB760M12HM3
Active
HM
Half-Bridge
1200 V
760 A
1.33 mΩ
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 3 MOS
CLB650M17HM3
Active
HM
Common-Source
1700 V
650 A
1.42 mΩ
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 3
CLB650M17HM3T
Active
HM
Common-Source
1700 V
650 A
1.42 mΩ
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 3
CAB650M17HM3T
New
Active
HM
Half-Bridge
1700 V
650 A
1.67 mΩ
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 3 MOS
CAB650M17HM3
Active
HM
Half-Bridge
1700 V
650 A
1.67 mΩ
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 3 MOS
CAS480M12HM3T
New
Active
HM
Half-Bridge
1200 V
480 A
2.29 mΩ
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 3 MOS + Diodes
CAS480M12HM3
Active
HM
Half-Bridge
1200 V
480 A
2.29 mΩ
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 3 MOS + Diodes
CAB500M17HM3T
New
Active
HM
Half-Bridge
1700 V
500 A
2.5 mΩ
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 3 MOS
CAB500M17HM3
Active
HM
Half-Bridge
1700 V
500 A
2.5 mΩ
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 3 MOS
CAS380M17HM3T
New
Active
HM
Half-Bridge
1700 V
380 A
3.3 mΩ
175 °C
110 x 65 x 12.2 mm
Yes
Industrial
Gen 3 MOS + Diodes
CAS380M17HM3
Active
HM
Half-Bridge
1700 V
380 A
3.3 mΩ
175 °C
110 x 65 x 12.2 mm
No
Industrial
Gen 3 MOS + Diodes
CAB004M12GM4
Active
GM
Half-Bridge
1200 V
200 A
4 mΩ
175 °C
62.8 x 56.7 mm
No
Industrial
Gen 4
CAB004M12GM4T
Active
GM
Half-Bridge
1200 V
200 A
4 mΩ
175 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 4
CAB004A12GM4T
New
Active
GM
Half Bridge (AlN substrate)
1200 V
200 A
4.1 mΩ
150 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 4
CAB004A12GM4
New
Active
GM
Half Bridge (AlN substrate)
1200 V
200 A
4.1 mΩ
150 °C
62.8 x 56.7 mm
No
Industrial
Gen 4
CAB5R0A23GM4
Active
GM
Half Bridge (AlN substrate)
2300 V
200 A
5 mΩ
150 °C
62.8 x 56.7 mm
No
Industrial
Gen 4 MOS
CAB5R0A23GM4T
Active
GM
Half Bridge (AlN substrate)
2300 V
200 A
5 mΩ
150 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 4 MOS
CAB006A12GM4T
New
Active
GM
Half Bridge (AlN substrate)
1200 V
200 A
5.5 mΩ
150 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 4
CAB006A12GM4
New
Active
GM
Half Bridge (AlN substrate)
1200 V
200 A
5.5 mΩ
150 °C
62.8 x 56.7 mm
No
Industrial
Gen 4
CAB6R0A23GM4T
Active
GM
Half Bridge (AlN substrate)
2300 V
200 A
6 mΩ
150 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 4 MOS
CAB6R0A23GM4
Active
GM
Half Bridge (AlN substrate)
2300 V
200 A
6 mΩ
150 °C
62.8 x 56.7 mm
No
Industrial
Gen 4 MOS
CAB006A12GM3T
Active
GM
Half Bridge (AlN substrate)
1200 V
200 A
6 mΩ
175 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 3 MOS
CAB006M12GM3T
Active
GM
Half-Bridge
1200 V
200 A
6 mΩ
175 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 3 MOS
CAB006M12GM3
Active
GM
Half-Bridge
1200 V
200 A
6 mΩ
175 °C
62.8 x 56.7 mm
No
Industrial
Gen 3 MOS
CAB006A12GM3
Active
GM
Half Bridge (AlN substrate)
1200 V
200 A
6 mΩ
175 °C
62.8 x 56.7 mm
No
Industrial
Gen 3 MOS
CAB7R5A23GM4
Active
GM
Half Bridge (AlN substrate)
2300 V
170 A
7.5 mΩ
150 °C
62.8 x 56.7 mm
No
Industrial
Gen 4 MOS
CAB7R5A23GM4T
Active
GM
Half Bridge (AlN substrate)
2300 V
170 A
7.5 mΩ
150 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 4 MOS
CAB008A12GM3T
Active
GM
Half Bridge (AlN substrate)
1200 V
181 A
8 mΩ
175 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 3 MOS
CAB008M12GM3T
Active
GM
Half-Bridge
1200 V
160 A
8 mΩ
175 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 3 MOS
CAB008A12GM3
Active
GM
Half Bridge (AlN substrate)
1200 V
181 A
8 mΩ
175 °C
62.8 x 56.7 mm
No
Industrial
Gen 3 MOS
CAB008M12GM3
Active
GM
Half-Bridge
1200 V
160 A
8 mΩ
175 °C
62.8 x 56.7 mm
No
Industrial
Gen 3 MOS
CHB011M12GM4T
Active
GM
T-Type
1200 V
100 A
11 mΩ
175 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 4
CHB011M12GM4
Active
GM
T-Type
1200 V
100 A
11 mΩ
175 °C
62.8 x 56.7 mm
No
Industrial
Gen 4
CBB011M12GM4T
Active
GM
Full-Bridge
1200 V
100 A
11 mΩ
175 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 4
CBB011M12GM4
Active
GM
Full-Bridge
1200 V
100 A
11 mΩ
175 °C
62.8 x 56.7 mm
No
Industrial
Gen 4
CAB011A12GM3T
Active
GM
Half-Bridge
1200 V
141 A
11 mΩ
175 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 3 MOS
CAB011A12GM3
Active
GM
Half-Bridge
1200 V
141 A
11 mΩ
175 °C
62.8 x 56.7 mm
No
Industrial
Gen 3 MOS
CCB016M12GM3T
Active
GM
Six-pack (three-phase)
1200 V
50 A
16 mΩ
175 °C
62.8 x 56.7 mm
Yes
Industrial
Gen 3 MOS
CCB016M12GM3
Active
GM
Six-pack (three-phase)
1200 V
50 A
16 mΩ
175 °C
62.8 x 56.7 mm
No
Industrial
Gen 3 MOS
CAB011M12FM3T
Active
FM
Half-Bridge
1200 V
117 A
11 mΩ
175 °C
62.8 mm x 33.8 mm
Yes
Industrial
Gen 3 MOS
CAB011M12FM3
Active
FM
Half-Bridge
1200 V
117 A
11 mΩ
175 °C
62.8 mm x 33.8 mm
No
Industrial
Gen 3 MOS
CAB016M12FM3T
Active
FM
Half-Bridge
1200 V
84 A
16 mΩ
175 °C
62.8 mm x 33.8 mm
Yes
Industrial
Gen 3 MOS
CAB016M12FM3
Active
FM
Half-Bridge
1200 V
84 A
16 mΩ
175 °C
62.8 mm x 33.8 mm
No
Industrial
Gen 3 MOS
CBB017M12FM4T
Active
FM
Full-Bridge
1200 V
50 A
17 mΩ
175 °C
62.8 mm x 33.8 mm
Yes
Industrial
Gen 4
CBB017M12FM4
Active
FM
Full-Bridge
1200 V
50 A
17 mΩ
175 °C
62.8 mm x 33.8 mm
No
Industrial
Gen 4
CBB021M12FM3
Active
FM
Full-Bridge
1200 V
48 A
21 mΩ
175 °C
62.8 mm x 33.8 mm
No
Industrial
Gen 3 MOS
CCB021M12FM3T
Active
FM
Six-pack (three-phase)
1200 V
30 A
21 mΩ
175 °C
62.8 mm x 33.8 mm
Yes
Industrial
Gen 3 MOS
CCB021M12FM3
Active
FM
Six-pack (three-phase)
1200 V
30 A
21 mΩ
175 °C
62.8 mm x 33.8 mm
No
Industrial
Gen 3 MOS
CBB021M12FM3T
Active
FM
Full-Bridge
1200 V
48 A
21 mΩ
175 °C
62.8 mm x 33.8 mm
Yes
Industrial
Gen 3 MOS
CCB032M12FM3T
Active
FM
Six-pack (three-phase)
1200 V
30 A
32 mΩ
175 °C
62.8 mm x 33.8 mm
Yes
Industrial
Gen 3 MOS
CCB032M12FM3
Active
FM
Six-pack (three-phase)
1200 V
30 A
32 mΩ
175 °C
62.8 mm x 33.8 mm
No
Industrial
Gen 3 MOS
CBB032M12FM3T
Active
FM
Full-Bridge
1200 V
37 A
32 mΩ
175 °C
62.8 mm x 33.8 mm
Yes
Industrial
Gen 3 MOS
CBB032M12FM3
Active
FM
Full-Bridge
1200 V
37 A
32 mΩ
175 °C
62.8 mm x 33.8 mm
No
Industrial
Gen 3 MOS
CAB003M09DM3
Active
DM
Half-Bridge
900 V
350 A
2.5 mΩ
175 °C
51.6 mm x 40.8 mm
No
Industrial
Gen 3 MOS
CAB3R5M12DM4
Active
DM
Half-Bridge
1200 V
300 A
3.5 mΩ
175 °C
51.6 mm x 40.8 mm
No
Industrial
Gen 4
CAB530M12BM3T
Active
62 mm
Half-Bridge
1200 V
530 A
2.6 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial
Gen 3 MOS
CAB530M12BM3
Active
62 mm
Half-Bridge
1200 V
530 A
2.6 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial
Gen 3 MOS
CAS530M12BM3T
Active
62 mm
Half-Bridge
1200 V
530 A
2.6 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial
Gen 3 MOS + Diodes
CAS530M12BM3
Active
62 mm
Half-Bridge
1200 V
530 A
2.6 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial
Gen 3 MOS + Diodes
WAS530M12BM3T
Active
62 mm
Half-Bridge
1200 V
530 A
2.6 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
WAS530M12BM3
Active
62 mm
Half-Bridge
1200 V
530 A
2.6 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
HAS530M12BM3T
Active
62 mm
Half-Bridge
1200 V
530 A
2.67 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
HAS530M12BM3
Active
62 mm
Half-Bridge
1200 V
530 A
2.67 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
WAS350M12BM3T
Active
62 mm
Half-Bridge
1200 V
350 A
4 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
HAS350M12BM3T
Active
62 mm
Half-Bridge
1200 V
350 A
4 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
CAS350M12BM3T
Active
62 mm
Half-Bridge
1200 V
350 A
4 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial
Gen 3 MOS + Diodes
HAS350M12BM3
Active
62 mm
Half-Bridge
1200 V
350 A
4 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
CAS350M12BM3
Active
62 mm
Half-Bridge
1200 V
350 A
4 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial
Gen 3 MOS + Diodes
WAS350M12BM3
Active
62 mm
Half-Bridge
1200 V
350 A
4 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
WAS310M17BM3T
Active
62 mm
Half-Bridge
1700 V
310 A
4.29 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
HAS310M17BM3T
Active
62 mm
Half-Bridge
1700 V
310 A
4.29 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
CAS310M17BM3T
Active
62 mm
Half-Bridge
1700 V
310 A
4.29 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial
Gen 3 MOS + Diodes
HAS310M17BM3
Active
62 mm
Half-Bridge
1700 V
310 A
4.29 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
CAS310M17BM3
Active
62 mm
Half-Bridge
1700 V
310 A
4.29 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial
Gen 3 MOS + Diodes
WAS310M17BM3
Active
62 mm
Half-Bridge
1700 V
310 A
4.29 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
WAS175M12BM3T
Active
62 mm
Half-Bridge
1200 V
175 A
8 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
HAS175M12BM3T
Active
62 mm
Half-Bridge
1200 V
175 A
8 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
CAS175M12BM3T
Active
62 mm
Half-Bridge
1200 V
175 A
8 mΩ
150 °C
105 x 62 x 31 mm
Yes
Industrial
Gen 3 MOS + Diodes
HAS175M12BM3
Active
62 mm
Half-Bridge
1200 V
175 A
8 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
CAS175M12BM3
Active
62 mm
Half-Bridge
1200 V
175 A
8 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial
Gen 3 MOS + Diodes
WAS175M12BM3
Active
62 mm
Half-Bridge
1200 V
175 A
8 mΩ
150 °C
105 x 62 x 31 mm
No
Industrial + HV-H3TRB
Gen 3 MOS + Diodes
ECB1R6M12YM4L
Coming
Soon
Coming Soon
YM
Six-pack (three-phase)
1200 V
700 A
1.6 mΩ
185 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 4
ECB1R6M12YM4
Coming
Soon
Coming Soon
YM
Six-pack (three-phase)
1200 V
700 A
1.6 mΩ
185 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 4
ECB2R1M12YM4
Coming
Soon
Coming Soon
YM
Six-pack (three-phase)
1200 V
540 A
2.1 mΩ
185 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 4
ECB2R1M12YM4L
Coming
Soon
Coming Soon
YM
Six-pack (three-phase)
1200 V
540 A
2.1 mΩ
185 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 4
ECB3R1M12YM4L
Coming
Soon
Coming Soon
YM
Six-pack (three-phase)
1200 V
390 A
3.1 mΩ
185 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 4
ECB3R1M12YM4
Coming
Soon
Coming Soon
YM
Six-pack (three-phase)
1200 V
390 A
3.1 mΩ
185 °C
154.5 x 126.5 x 32 mm
No
Automotive
Gen 4
WAS300M12BM2
NRND
62 mm
Half-Bridge
1200 V
300 A
4.17 mΩ
150 °C
106 x 62 x 30 mm
No
Industrial + HV-H3TRB
Gen 2 MOS + Diodes
CAS300M12BM2
NRND
62 mm
Half-Bridge
1200 V
300 A
4.2 mΩ
150 °C
106 x 62 x 30 mm
No
Industrial
Gen 2 MOS + Diodes
CAS110M12BM2
NRND
62 mm
Half-Bridge
1200 V
110 A
12.5 mΩ
150 °C
106 x 62 x 30 mm
No
Industrial
Gen 2 MOS + Diodes
WAS110M12BM2
NRND
62 mm
Half-Bridge
1200 V
110 A
12.5 mΩ
150 °C
106 x 62 x 30 mm
No
Industrial + HV-H3TRB
Gen 2 MOS + Diodes

Explore The Options

HM Power Module Family
62 mm BM2 Silicon Carbide Half-Bridge Power Modules
Mid-angle product photography of Wolfspeed's LM Power Module
3300 V LM Silicon Carbide Half-Bridge Power Modules
Isometric view of the Wolfspeed Half-Bridge DM Power Module.
DM Half-Bridge Power Module Family
Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
TM Single Switch Power Module Family
Front & bottom view of the Wolfspeed YM3 silicon carbide power module.
YM Six-Pack Power Module Family
Composite image of two Wolfspeed WolfPACK™ Silicon Carbide Power Modules stacked on each other.
Wolfspeed WolfPACK™ Silicon Carbide Power Module Family
XM3 Half-Bridge Power Module Family
Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
62 mm BM3 Silicon Carbide Half-Bridge Power Modules
HM Power Module Family
62 mm BM2 Silicon Carbide Half-Bridge Power Modules
Mid-angle product photography of Wolfspeed's LM Power Module
3300 V LM Silicon Carbide Half-Bridge Power Modules
Isometric view of the Wolfspeed Half-Bridge DM Power Module.
DM Half-Bridge Power Module Family
Composite image of the top and bottom of a Wolfspeed silicon carbide (SiC) power module in a TM package.
TM Single Switch Power Module Family
Front & bottom view of the Wolfspeed YM3 silicon carbide power module.
YM Six-Pack Power Module Family
Composite image of two Wolfspeed WolfPACK™ Silicon Carbide Power Modules stacked on each other.
Wolfspeed WolfPACK™ Silicon Carbide Power Module Family
XM3 Half-Bridge Power Module Family
Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
62 mm BM3 Silicon Carbide Half-Bridge Power Modules
HM Power Module Family
62 mm BM2 Silicon Carbide Half-Bridge Power Modules
Mid-angle product photography of Wolfspeed's LM Power Module
3300 V LM Silicon Carbide Half-Bridge Power Modules
Isometric view of the Wolfspeed Half-Bridge DM Power Module.
DM Half-Bridge Power Module Family

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Application Notes

PRD-07933: Power Module Thermal Interface Material Application User Guide
PRD-08376: Thermal Characterization Methods and Applications
PRD-07913: Wolfspeed Power Module SPICE Models User Guide

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

42 Documents Available
Document Type
Document Name
Last Updated
User Guide
PRD-07128: XM Module Signal Pinout Clarification Guide (PDF)
12/2025
User Guide
PRD-09002: H Platform Power Module Mounting Guide | Wolfspeed (PDF)
New
12/2025
User Guide
PRD-08407: LM Power Module Platform Mounting User Guide (PDF)
08/2025
User Guide
PRD-02302: Wolfspeed Wolfpack Mounting Instructions & PCB Requirements User Guide (PDF)
04/2025
User Guide
PRD-09171: Wolfspeed YM Module Assembly Guide (PDF)
03/2025
User Guide
PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide (PDF)
03/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide (PDF)
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide (PDF)
01/2025
User Guide
PRD-08409: LM3 Power Module Thermal Interface Material Application User Guide (PDF)
05/2024
User Guide
PRD-08408: LM Power Module Signal Pinout User Guide (PDF)
04/2024
User Guide
KIT-CRD-CIL33N-LM: Dynamic Performance Evaluation for the LM3 Power Modules User Guide (PDF)
01/2024
User Guide
PRD-06975: XM3 Three Phase Inverter Reference Design User Guide (PDF)
01/2024
User Guide
PRD-06976: XM3 Three-Phase Dual Inverter Reference Design User Guide (PDF)
01/2024
User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide (PDF)
12/2023
User Guide
PRD-07634: Wolfspeed DM Module Mounting User Guide (PDF)
12/2023
User Guide
PRD-06983: BM Module Platform Mounting User Guide (PDF)
12/2023
User Guide
PRD-07745: XM Module Platform Mounting User Guide (PDF)
10/2023
Application Notes
PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
New
10/2025
Application Notes
PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
05/2025
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility (PDF)
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules (PDF)
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
07/2024
Application Notes
PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
01/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications (PDF)
01/2024
Application Notes
PRD-07968: Wolfspeed WolfPACK™ Dynamic Performance (PDF)
01/2024
Application Notes
PRD-07635: Impact of PCB Design on Wolfspeed DM Module Ampacity (PDF)
12/2023
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
01/2025
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
11/2024
Product Ecology
Sic Power Modules- TM REACH 251 Declaration (PDF)
New
EDB003M06TM3, EDB003M06TM3L, EDB004M06TM3, EDB004M06TM3L, EDB005M12TM4, EDB005M12TM4L, EDB007M06TM3, EDB007M06TM3L, EDB007M12TM4, EDB007M12TM4L, EDB010M12TM4, EDB010M12TM4L
01/2026
Product Ecology
SiC Power Modules – TM RoHS Declaration (PDF)
New
10/2025
Sales Sheets & Flyers
Wolfspeed YM3 SiC Six-Pack Power Modules Product Brief (PDF)
05/2025
Sales Sheets & Flyers
Wolfspeed WolfPACK™ Pre-Applied Thermal Interface Material (PATIM) Product Brief (PDF)
05/2023
Sales Sheets & Flyers
Wolfspeed WolfPACK™ GM3 SiC Power Modules with AlN Product Brief (PDF)
12/2022
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach

Continue Reading  White Paper

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

View Now  Webinars

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.