Skip to Main Content
联系
  • English
  • 简体中文
  • 繁體中文
View Cart
功率产品

分立式碳化硅MOSFET

SpeedFit 设计仿真器LTspice & PLECS 模型功率应用在线讨论平台
  • English
  • 简体中文
  • 繁體中文

Products

No filters selected, showing all 74 products

Products - Filter By

Products

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Generation
Current Rating
Gate Charge Total
Output Capacitance
Total Power Dissipation (PTOT)
Maximum Junction Temperature
Package
Recommended For New Design?
Qualification
C3M0015065D
650 V
15 mΩ
Gen 3
120 A
188 nC
289 pF
416 W
175 °C
TO-247-3
Yes
Industrial
650 V
15 mΩ
Gen 3
120 A
188 nC
289 pF
416 W
175 °C
TO-247-4
Yes
Industrial
650 V
25 mΩ
Gen 3
77 A
111 nC
186 pF
326 W
175 °C
TOLL
Yes
Industrial
650 V
25 mΩ
Gen 3
80 A
109 nC
178 pF
271 W
175 °C
TO-263-7
Yes
Industrial
650 V
25 mΩ
Gen 3
97 A
108 nC
178 pF
325 W
175 °C
TO-247-3
Yes
Industrial
650 V
25 mΩ
Gen 3
97 A
112 nC
178 pF
326 W
175 °C
TO-247-4
Yes
Industrial
650 V
45 mΩ
Gen 3
46 A
64 nC
99 pF
150 W
175 °C
TO-247-4
Yes
Automotive
650 V
45 mΩ
Gen 3
49 A
59 nC
101 pF
164 W
175 °C
TOLL
Yes
Industrial
650 V
45 mΩ
Gen 3
47 A
61 nC
101 pF
147 W
175 °C
TO-263-7
Yes
Industrial
650 V
45 mΩ
Gen 3
49 A
63 nC
101 pF
176 W
175 °C
TO-247-3
Yes
Industrial
650 V
45 mΩ
Gen 3
49 A
63 nC
101 pF
176 W
175 °C
TO-247-4
Yes
Industrial
650 V
60 mΩ
Gen 3
37 A
46 nC
72 pF
131 W
175 °C
TO-247-3
Yes
Automotive
650 V
60 mΩ
Gen 3
37 A
49 nC
72 pF
131 W
175 °C
TO-247-4
Yes
Automotive
650 V
60 mΩ
Gen 3
39 A
46 nC
72 pF
131 W
175 °C
TOLL
Yes
Industrial
650 V
60 mΩ
Gen 3
29 A
46 nC
80 pF
150 W
175 °C
TO-247-3
Yes
Industrial
650 V
60 mΩ
Gen 3
36 A
46 nC
80 pF
136 W
175 °C
TO-263-7
Yes
Industrial
650 V
60 mΩ
Gen 3
37 A
46 nC
80 pF
150 W
175 °C
TO-247-4
Yes
Industrial
650 V
120 mΩ
Gen 3
21 A
26 nC
45 pF
86 W
175 °C
TOLL
Yes
Industrial
650 V
120 mΩ
Gen 3
22 A
28 nC
45 pF
98 W
175 °C
TO-247-3
Yes
Industrial
650 V
120 mΩ
Gen 3
21 A
26 nC
45 pF
86 W
175 °C
TO-263-7
Yes
Industrial
650 V
120 mΩ
Gen 3
22 A
28 nC
45 pF
98 W
175 °C
TO-247-4
Yes
Industrial
900 V
30 mΩ
Gen 3
63 A
87 nC
131 pF
149 W
150 °C
TO-247-4
Yes
Industrial
900 V
65 mΩ
Gen 3
36 A
30 nC
66 pF
125 W
150 °C
TO-247-3
Yes
Industrial
900 V
65 mΩ
Gen 3
35 A
30 nC
66 pF
113 W
150 °C
TO-263-7
Yes
Industrial
900 V
120 mΩ
Gen 3
22 A
18 nC
48 pF
83 W
150 °C
TO-263-7
Yes
Automotive
900 V
120 mΩ
Gen 3
22 A
17 nC
40 pF
83 W
150 °C
TO-263-7
Yes
Industrial
900 V
120 mΩ
Gen 3
23 A
17 nC
40 pF
97 W
150 °C
TO-247-3
Yes
Industrial
900 V
280 mΩ
Gen 3
11.5 A
9.5 nC
20 pF
50 W
150 °C
TO-263-7
Yes
Industrial
900 V
280 mΩ
Gen 3
11.5 A
9.5 nC
20 pF
54 W
150 °C
TO-247-3
Yes
Industrial
1000 V
65 mΩ
Gen 3
35 A
35 nC
60 pF
113.5 W
150 °C
TO-263-7
Yes
Industrial
1000 V
65 mΩ
Gen 3
35 A
35 nC
60 pF
113.5 W
150 °C
TO-247-4
Yes
Industrial
1000 V
120 mΩ
Gen 3
22 A
21.5 nC
40 pF
83 W
150 °C
TO-263-7
Yes
Industrial
1000 V
120 mΩ
Gen 3
22 A
21.5 nC
40 pF
83 W
150 °C
TO-247-4
Yes
Industrial
1200 V
16 mΩ
Gen 3
125 A
223 nC
231 pF
483 W
175 °C
TO-247-4
Yes
Automotive
1200 V
16 mΩ
Gen 3
115 A
207 nC
230 pF
556 W
175 °C
TO-247-3
Yes
Industrial
1200 V
16 mΩ
Gen 3
115 A
211 nC
230 pF
556 W
175 °C
TO-247-4
Yes
Industrial
E3M0021120J2
New
1200 V
21 mΩ
Gen 3
114 A
169 nC
174 pF
500 W
175 °C
TO-263-7
Yes
Automotive
1200 V
21 mΩ
Gen 3
104 A
177 nC
174 pF
405 W
175 °C
TO-247-4
Yes
Automotive
1200 V
21 mΩ
Gen 3
81 A
160 nC
180 pF
469 W
175 °C
TO-247-3
Yes
Industrial
1200 V
21 mΩ
Gen 3
100 A
162 nC
180 pF
469 W
175 °C
TO-247-4
Yes
Industrial
1200 V
25 mΩ
Gen 2
63 A
161 nC
220 pF
463 W
150 °C
TO-247-3
No
Industrial
1200 V
32 mΩ
Gen 3
74 A
108 nC
126 pF
341 W
175 °C
TO-263-7
Yes
Automotive
1200 V
32 mΩ
Gen 3
67 A
113 nC
126 pF
278 W
175 °C
TO-247-4
Yes
Automotive
1200 V
32 mΩ
Gen 3
68 A
111 nC
133 pF
277 W
150 °C
TO-263-7
Yes
Industrial
1200 V
32 mΩ
Gen 3
63 A
114 nC
129 pF
283 W
175 °C
TO-247-3
Yes
Industrial
1200 V
32 mΩ
Gen 3
63 A
118 nC
129 pF
283 W
175 °C
TO-247-4
Yes
Industrial
1200 V
40 mΩ
Gen 3
63 A
91 nC
100 pF
294 W
175 °C
TO-263-7
Yes
Automotive
1200 V
40 mΩ
Gen 3
57 A
94 nC
100 pF
242 W
175 °C
TO-247-4
Yes
Automotive
1200 V
40 mΩ
Gen 3
64 A
61 nC
94 pF
272 W
150 °C
TO-263-7
Yes
Industrial
1200 V
40 mΩ
Gen 3
66 A
101 nC
103 pF
326 W
175 °C
TO-247-3
Yes
Industrial
1200 V
40 mΩ
Gen 3
66 A
99 nC
103 pF
326 W
175 °C
TO-247-4
Yes
Industrial
1200 V
40 mΩ
Gen 2
60 A
115 nC
150 pF
330 W
150 °C
TO-247-3
No
Industrial
1200 V
75 mΩ
Gen 3
34 A
52 nC
58 pF
172 W
175 °C
TO-263-7
Yes
Automotive
1200 V
75 mΩ
Gen 3
32 A
54 nC
58 pF
136 W
175 °C
TO-247-3
Yes
Industrial
1200 V
75 mΩ
Gen 3
32 A
51 nC
58 pF
136 W
175 °C
TO-247-4
Yes
Industrial
1200 V
75 mΩ
Gen 3
32 A
55 nC
58 pF
145 W
175 °C
TO-247-4
Yes
Automotive
1200 V
75 mΩ
Gen 3
32 A
57 nC
58 pF
145 W
175 °C
TO-247-3
Yes
Automotive
1200 V
75 mΩ
Gen 3
30 A
54 nC
58 pF
113.6 W
150 °C
TO-247-3
Yes
Industrial
1200 V
75 mΩ
Gen 3
30 A
51 nC
58 pF
113.6 W
150 °C
TO-263-7
Yes
Industrial
1200 V
75 mΩ
Gen 3
32 A
51 nC
58 pF
113.6 W
150 °C
TO-247-4
Yes
Industrial
1200 V
80 mΩ
Gen 2
36 A
49 nC
92 pF
192 W
150 °C
TO-247-3
No
Industrial
1200 V
160 mΩ
Gen 3
18 A
28 nC
31 pF
104 W
175 °C
TO-263-7
Yes
Automotive
1200 V
160 mΩ
Gen 3
17 A
33 nC
31 pF
103 W
175 °C
TO-247-3
Yes
Automotive
1200 V
160 mΩ
Gen 3
17 A
32 nC
31 pF
103 W
175 °C
TO-247-4
Yes
Automotive
1200 V
160 mΩ
Gen 3
17 A
24 nC
39 pF
90 W
150 °C
TO-263-7
Yes
Industrial
1200 V
160 mΩ
Gen 3
17 A
38 nC
39 pF
97 W
150 °C
TO-247-3
Yes
Industrial
1200 V
160 mΩ
Gen 2
19 A
32.6 nC
55 pF
125 W
150 °C
TO-247-3
No
Industrial
1200 V
320 mΩ
Gen 2
10 A
20.4 nC
23 pF
62.5 W
150 °C
TO-247-3
No
Industrial
1200 V
350 mΩ
Gen 3
7.2 A
13 nC
20 pF
40.8 W
150 °C
TO-263-7
Yes
Industrial
1200 V
350 mΩ
Gen 3
7.6 A
19 nC
20 pF
50 W
150 °C
TO-247-3
Yes
Industrial
1700 V
45 mΩ
Gen 2
75 A
204 nC
171 pF
338 W
150 °C
TO-247-4 Plus
Yes
Industrial
1700 V
45 mΩ
Gen 2
75 A
200 nC
171 pF
520 W
150 °C
TO-247-3
Yes
Industrial
1700 V
1000 mΩ
Gen 2
5 A
22 nC
19 pF
69 W
150 °C
TO-247-3
Yes
Industrial
1700 V
1000 mΩ
Gen 2
5.3 A
13 nC
12 pF
78 W
150 °C
TO-263-7
Yes
Industrial

产品系列

E-Series Automotive-Qualified Silicon Carbide MOSFETs
技术支持功率应用在线讨论平台

知识中心

工业驱动

在低电压电机驱动中使用 Wolfspeed SiC 进行设计的优势 

继续阅读  技术文章

Footer

Social Media

版权 © 2024 Wolfspeed, Inc.