Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Bare Die Silicon Carbide MOSFETs
    • 1700 V Industrial Qualified Bare Die Silicon Carbide MOSFETs – Gen 3

    1700 V Industrial Qualified Bare Die Silicon Carbide MOSFETs – Gen 3

    Wolfspeed's Industrial qualified Gen 3 1700 V SiC MOSFETs are optimized for high power applications
    Wolfspeed continues to lead in silicon carbide (SiC) with our first Industrial Gen 3 1700 V Bare Die SiC MOSFETs. The product is fully industrial qualified, with high blocking voltage (1700 V) with the industry-leading low RDS(ON) over temperature stability, enabling low conduction losses and highest figures of merit in the most demanding applications. These devices are optimized for use in high power applications such as locomotive traction, solid state circuit breakers, solar power, uninterruptible power supply, and more. Based on the latest 3rd generation technology, Wolfspeed’s 1700 V Bare Die Silicon Carbide MOSFETs include a range of on-resistance and package options that enable designers to select the right part for their application. The 1700 V MOSFETs are designed for low RDS(ON), are easy to parallel and compatible with standard gate drive design. The efficiency gained by moving from a silicon-based solution to Silicon Carbide can help reduce system size, weight, and cooling requirements. Back side metallization provides better solution to module designers in choice of assembly process and module layout.
    • Overview
    • Parametric Data
    • Product Details
    • Tools & Supplies
    • Overview
    • Parametric Data
    • Product Details
    • Tools & Supplies

    Parametric Data

    No filters selected, showing all 2 products
    Product SKU
    Buy Online
    Data Sheet
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Gate Charge Total
    Output Capacitance
    Reverse Recovery Charge (Qrr)
    Reverse Recovery Time (Trr)
    Tjmax
    Generation
    Qualification
    CPM3-1700-R020E

    Purchase CPM3-1700-R020E
    Create a BOM or add to cart on arrow.com

    Arrow Electronics logo
    Arrow Electronics
    Richardson RFPD logo
    Richardson RFPD
    Semi Dice Inc logo
    Semi Dice Inc
    MEV Elektronik Service GmbH logo
    MEV Elektronik Service GmbH
    ATM Electronic Corp logo
    ATM Electronic Corp
    Changnam I.N.T. Ltd. logo
    Changnam INT LTD
    Download
    Active
    1700 V
    17.5 mΩ
    120 A
    249 nC
    188 pF
    2557 nC
    43 ns
    175 °C
    Gen 3
    Industrial
    EPM3-1700-0900A

    Purchase EPM3-1700-0900A
    Create a BOM or add to cart on arrow.com

    Arrow Electronics logo
    Arrow Electronics
    Richardson RFPD logo
    Richardson RFPD
    Semi Dice Inc logo
    Semi Dice Inc
    MEV Elektronik Service GmbH logo
    MEV Elektronik Service GmbH
    ATM Electronic Corp logo
    ATM Electronic Corp
    Changnam I.N.T. Ltd. logo
    Changnam INT LTD
    Active
    1700 V
    900 mΩ
    3.9 A
    10 nC
    8 pF
    72 nC
    40 ns
    175 °C
    Gen 3
    Automotive

    Knowledge Center

    View All

    Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

    Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
    Continue Reading Technical Articles

    Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

    Continue Reading Technical Articles

    How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

    Continue Reading Technical Articles

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    Features

    • Industrial Qualified
    • High blocking voltage with industry leading low RDS(on) over temperature stability
    • Resistant to latch-up
    • High gate resistance for drives

    Benefits

    • Improves System Efficiency with lower switching and conduction losses
    • Reduces System Size, Weight, and Cooling Requirements
    • Enables high switching frequency operation
    • Easy to parallel and compatible with standard gate drive design

    Typical Applications

    • Trains traction
    • Solar power
    • Uninterruptible power system (UPS)
    • Wind power

    Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    11 Documents Available
    Document Type
    Document Name
    Last Updated
    Application Notes
    PRD-09129: Mitigating Package Induced Failures (PDF)
    05/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08937: Impact of VGS on SiC MOSFET Characteristics (PDF)
    11/2024
    Application Notes
    PRD-07969: Sintering Considerations and the Die Top System (PDF)
    04/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    05/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor