Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

CPW2-0600-S010B

Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.
CPW2-0600-S010B
600 V, 10 A, Gen 2 Bare Die SiC Schottky Diode
Wolfspeed's Gen 2 family of 600 V Silicon Carbide (SiC) Schottky diodes feature extremely fast switching, zero forward &, reverse recovery, and high-frequency operation. Optimized for use in high power applications like Switch Mode Power Supplies (SMPS), Boost diodes in PFC or DC/DC stages, Free Wheeling Diodes in Inverter stages, AC/DC converters, solar energy, and more.

Products

Display All SKUs in Product Family (3)

600 V Bare Die Silicon Carbide Schottky Diodes – Gen 2

No filters selected, showing all 1 products

600 V Bare Die Silicon Carbide Schottky Diodes – Gen 2

Product SKU
Buy Online
Data Sheet
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Maximum Junction Temperature
Generation
Recommended For New Design?
CPW2-0600-S010B
Industrial
600 V
10 A
24 nC
175 °C
Gen 2
Yes

Product Details

Features
  • 600-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF
Benefits
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Parallel mode operation possible
Applications
  • Switch Mode Power Supplies (SMPS)
  • Boost diodes in PFC or DC/DC stages
  • Free Wheeling Diodes in Inverter stages
  • AC/DC converters
  • Solar energy systems

Documents, Tools & Support

Display All SKUs in Product Family (3)

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2015
Data Sheets
09/2023
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
View Now  Videos

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.