• 600 kW XM3 High Performance Dual Three-Phase Inverter

600 kW XM3 High Performance Dual Three-Phase Inverter

CRD600DA12E-XM3
Request Sample
Download Design Files

The 600kW three-phase inverter demonstrates system-level power density and efficiency obtained by using by using six of Wolfspeed’s XM3 half-bridge power modules. With half the weight and volume of a standard 62mm module; the XM3 footprint maximizes power density while minimizing loop inductance for low-loss; high-frequency operation with simple power bussing.

Advanced double-sided cold plate and highly-integrated DC Link capacitor reduce component count and increase power density. The three-phase dual inverter has greater than 4x the power density of comparable Si based designs and greater than 98% efficiency.

This design features:

  • Optimized for Wolfspeed’s All-SiC; Low Inductance; Conduction Optimized XM3 Power Module
  • Complete Stackup; including: Modules; Cooling; Bussing; Gate Drivers; Voltage / Current Sensors; and Controller
  • High-Frequency; Ultra-Fast Switching Operation with Ultra-Low Loss; Low Parasitic Bussing
  • Enables Compact; Lightweight Systems
  • Increased Power Density
  • High Efficiency Operation
  • Reduced Thermal Requirements
  • Reduced System Cost

Specifications

  • DC Bus voltage: 800 V nominal; 900 V maximum
  • Switching frequency: 80 kHz maximum
  • DC Link capacitance: 600 µF
  • Double-sided liquid cold plate
  • CAN interface
  • Single Bridge Operation
    • 360 Arms output current
  • Parallel Bridge Operation
    • 720 Arms output current
Product shot of the 600 kW XM3 High Performance Dual Three-Phase Inverter.

Applications

  • Vehicle Traction Inverters
  • Active Front-Ends
  • Uninterruptible Power Supplies
  • Industrial Motor Drives
  • Energy Storage
  • Grid-Tied Distributed Generation: Solar and Wind
  • Smart-Grid / Flexible AC Transmission Systems

What's Included

Reference Design Files for

  • Controller Board
  • Current Sensor Board
  • Bus Discharge Board

System design files for

  • System 3D model
  • Auxilary component BOM

Request Separately

Product Compatibility

  • CAB450M12XM3
  • CGD12HBXMP

Documents, Tools & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
crd600da12e-xm3 block diagram
F2837x C2000 real-time microcontroller

Dual Core MCU with control algorithms on a controlCARD development board

View Product
DC Link Capacitor

600 µF, 900 VDC film capacitor with integrated bus bars

View Product
Product shot of the Evaluation Gate Driver Tool Optimized for the XM3 Module Platform
CGD12HBXMP

Form-factor-fitting two channel gate driver board optimized for XM3 power modules

View Product
Product shot of the Evaluation Gate Driver Tool Optimized for the XM3 Module Platform
CGD12HBXMP

Form-factor-fitting two channel gate driver board optimized for XM3 power modules

View Product
ADuM4135

4A, High Voltage, Isolated Gate Driver with Internal Miller Clamp and DESAT protection for MOD1-6

View Product
ADuM4135

4A, High Voltage, Isolated Gate Driver with Internal Miller Clamp and DESAT protection for MOD1-6

View Product
DC-DC Converter

2W Isolated DC-DC Converter Vin=12V, Vout= +15V/-4V

DC-DC Converter

2W Isolated DC-DC Converter Vin=12V, Vout= +15V/-4V

Two-Sided Cold Plate

Optimized for high-performance cooling

View Product
Product shot of the Wolfspeed XM3 SiC Power Module.
CAB450M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

View Product
Product shot of the Wolfspeed XM3 SiC Power Module.
CAB450M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

View Product
Product shot of the Wolfspeed XM3 SiC Power Module.
CAB450M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

View Product
Product shot of the Wolfspeed XM3 SiC Power Module.
CAB450M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

View Product
Product shot of the Wolfspeed XM3 SiC Power Module.
CAB450M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

View Product
Product shot of the Wolfspeed XM3 SiC Power Module.
CAB450M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

View Product

Knowledge Center

View All

Beyond Silicon’s Limits:
How High‑Voltage Silicon Carbide is Redefining Critical Power