Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

EPM3-1200-0014D1

Product rendering of three Wolfspeed Silicon Carbide Bare Die MOSFETs.
EPM3-1200-0014D1
1200 V, 14 mΩ, 149 A, Gen 3+ Bare Die SiC MOSFET
Wolfspeed’s Generation 3+ of high performance silicon carbide MOSFET in a packageless bare die format to be implemented into any custom module design. The high blocking voltage with low on-resistance, high speed switching with low capacitance make this MOSFET ideal for applications in automotive drivetrain and motor drives.

Products

Display All SKUs in Product Family (3)

1200 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 3+

No filters selected, showing all 1 products

1200 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 3+

Product SKU
Buy Online
Data Sheet
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Maximum Junction Temperature
Generation
Status
EPM3-1200-0014D1
1200 V
14 mΩ
149 A
200 pF
1068 nC
31 ns
175 °C
Gen 3+
Active

Product Details

Features
  • Automotive Qualified
  • High blocking voltage with industry leading low RDS(on) over temperature stability
  • Resistant to latch-up
  • High gate resistance for drives
Benefits
  • Improves System Efficiency with lower switching and conduction losses
  • Reduces System Size, Weight, and Cooling Requirements
  • Enables high switching frequency operation
  • Easy to parallel and compatible with standard gate drive design
Application
  • Automotive Drivetrain
  • Motor Drives
  • Solid State Circuit Breaker
  • Resonant Topologies

Documents, Tools & Support

Display All SKUs in Product Family (3)

Documents

Document Type
Document Name
Last Updated
Application Notes
04/2024
Application Notes
11/2023
Application Notes
01/2023
Application Notes
11/2021
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
View Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
View Now  Webinars

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.