Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

EPW4-1200-S020A

Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.
EPW4-1200-S020A
1200 V, 20 A, Gen 4 Bare Die SiC Schottky Diode
Wolfspeed's E-Series diodes are specifically designed to be robust and reliable in the harshest environments. As a result, the E-Series diodes are the industry's first 1200 V Silicon Carbide (SiC) diodes to be automotive qualified and high-humidity/high-voltage/high-temperature tested. The E-Series family of diodes are ideal for on-board and off-board automotive charger applications and solar power inversion.

Products

Display All SKUs in Product Family (2)

1200 V Bare Die Silicon Carbide Schottky Diodes – E-Series

No filters selected, showing all 1 products

1200 V Bare Die Silicon Carbide Schottky Diodes – E-Series

Product SKU
Buy Online
Data Sheet
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Maximum Junction Temperature
Generation
Recommended For New Design?
EPW4-1200-S020A
Automotive
1200 V
20 A
99 nC
175 °C
Gen 4
Yes

Product Details

Features
  • 1200-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF
Benefits
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Improved system efficiency at high switching frequencies
  • Parallel mode operation possible
Applications
  • Fast EV charging
  • Traction inverter
  • Commercial vehicles
  • Solar systems
  • Switch Mode Power Supplies (SMPS)
  • UPS

Documents, Tools & Support

Display All SKUs in Product Family (2)

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2015
Data Sheets
01/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
Continue Reading  Videos

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.