Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
SiC Materials

n-Type SiC Substrates

Wolfspeed is transitioning to a new wafer scribe format based upon SEMI specification M12-0706. This conversion is projected to be fully integrated across all products by the end of 2023, and brings several improvements. The M12-based scribe will be positioned upright when the major flat or notch is oriented up, making the scribe easier to read when the wafers are loaded into cassettes. The new format includes a wafer supplier identification code, validating the wafer’s authenticity. It also includes a checksum, which is an error-detection method that prevents OCR mis-read errors and reduces the instance of processing errors associated with such event.

Keeping Pace with the World's Demand for SiC Power

Industry-Leading Flexibility and Scale

With more than 30 years of SiC development and manufacturing experience, Wolfspeed produces the industry’s broadest range of SiC materials. Offering n-type conductive SiC products and a variety of SiC epitaxy options, Wolfspeed delivers the quality and quantity necessary to support the rapidly expanding demand for high-efficiency, SiC power semiconductors.

When you partner with Wolfspeed, you get the best and most innovative materials.

n-type SiC Substrates One PagerDownload

View as InfographicOpen in New Tab/Window

Materials Portfolio

Polytype

  • 4H

Surface Orientation

  • 4° Off-axis

Supported Diameters

  • 150 mm

SiC Epitaxy

  • n-type
  • p-type
  • Thick epitaxy

n-Type SiC Substrate Product Descriptions

The Materials Business Unit produces a wide assortment of n-type conductive SiC products ranging in wafer diameters up to 150mm. Wolfspeed's industry-leading, high-volume platform process provides our customers with the highest degree of material quality, supply assurance and economies of scale.

Part Number
Description
W4NRG4C-C1-V200
4H-SiC, n-type, Research Grade, 150mm, 4° Off-Axis, 0.015-0.028 Ω-cm, Very Low MPD ≤5/cm2, 350um Thick w/ 47.5mm Flat, Double-Sided Polish Si Face CMP Epi Ready, Bare Substrate
W4NPG4C-C1-V200
4H-SiC, n-type, Production Grade, 150mm, 4° Off-Axis, 0.015-0.028 Ω-cm, Very Low MPD ≤5/cm2, 350um Thick w/ 47.5mm Flat, Double-Sided Polish Si Face CMP Epi Ready, Bare Substrate
W4NRG4C-C1-U200
4H-SiC, n-type, Research Grade, 150mm, 4° Off-Axis, 0.015-0.028 Ω-cm, Ultra Low MPD ≤1/cm2, 350um Thick w/ 47.5mm Flat, Double-Sided Polish Si Face CMP Epi Ready, Bare Substrate
W4NPG4C-C1-U200
4H-SiC, n-type, Production Grade, 150mm, 4° Off-Axis, 0.015-0.028 Ω-cm, Ultra Low MPD ≤1/cm2, 350um Thick w/ 47.5mm Flat, Double-Sided Polish Si Face CMP Epi Ready, Bare Substrate
W4NPG4C-C1-B200
4H-SiC, n-type, Production Grade, 150mm, 4° Off-Axis, 0.015-0.028 Ω-cm, Ultra Low MPD ≤1/cm2, Low BPD ≤1500/cm2, 350um Thick w/ 47.5mm Flat, Double-Sided Polish Si Face CMP Epi Ready, Bare Substrate

*C-faced polished wafers and 150mm LBPD substrates available upon request, lead times dependent on volume and requirements


Dimensional Properties, Terminology and Measurements

Flat Length
Linear dimension of the flat measured with automated optical micrometer.​
Primary Flat
The flat of the longest length on the wafer, oriented such that the chord is parallel with a specified low-index crystal plane.
Primary Flat Orientation
The primary flat is the (1100) plane with the flat face parallel to the [1120] direction.
Secondary Flat
Not applicable to 150 mm wafers.
Marking
For silicon face polished material, the carbon face of each individual wafer is laser-marked with OCR-compatible font, similar to the definitions and characteristics in SEMI M12. The laser markings are offset right when looking at the carbon face with the primary flat oriented down. For carbon face polish material, the silicon face of each individual wafer is laser-marked.​

Tools & Support

n-type SiC Substrates One Pager

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
Register Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.