Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

Discrete Silicon Carbide Schottky Diodes

Wolfspeed has the broadest portfolio of Silicon Carbide (SiC) Schottky diodes, with more than twelve trillion field hours, lowest FIT rate, and 30+ years of experience in Silicon Carbide, combined with the fastest delivery times. Our diodes feature the MPS (Merged PiN Schottky) design which is more robust and reliable than standard Schottky barrier diodes. Pairing Wolfspeed Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency and reduced component pricing when purchased together.
  • English
  • 简体中文
  • 繁體中文

Products

Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 94 products

Discrete Silicon Carbide Schottky Diodes - Filter By

Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
Current Rating
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Total Capacitive Charge (QC (typ))
Total Power Dissipation (PTOT)
Package
Qualification
Recommended For New Design?
CSD01060E
600 V
1 A
1.6 V
1 A
3.3 nC
21.4 W
TO-252-2
Industrial
Yes
600 V
1 A
1.6 V
1 A
3.3 nC
21.4 W
TO-220-2
Industrial
Yes
600 V
2 A
1.5 V
2 A
5.8 nC
39.5 W
TO-252-2
Industrial
Yes
600 V
2 A
1.5 V
2 A
4.8 nC
10.8 W
TO-220-F2
Industrial
Yes
600 V
2 A
1.5 V
2 A
4.8 nC
39.5 W
TO-220-2
Industrial
Yes
600 V
3 A
1.5 V
3 A
6.7 nC
53 W
TO-252-2
Industrial
Yes
600 V
3 A
1.5 V
3 A
6.7 nC
12.5 W
TO-220-F2
Industrial
Yes
600 V
3 A
1.5 V
3 A
6.7 nC
53 W
TO-220-2
Industrial
Yes
600 V
4 A
1.5 V
4 A
8.5 nC
75 W
TO-252-2
Industrial
Yes
600 V
4 A
1.5 V
4 A
8.5 nC
13.1 W
TO-220-F2
Industrial
Yes
600 V
4 A
1.5 V
4 A
8.5 nC
75 W
TO-220-2
Industrial
Yes
600 V
6 A
1.5 V
6 A
16 nC
91 W
TO-263-2
Industrial
Yes
600 V
6 A
1.5 V
6 A
16 nC
17 W
TO-220-F2
Industrial
Yes
600 V
6 A
1.5 V
6 A
16 nC
79 W
TO-220-2
Industrial
Yes
600 V
8 A
1.5 V
8 A
21 nC per leg
107 W
TO-263-2
Industrial
Yes
600 V
8 A
1.5 V
8 A
21 nC
110 W
TO-220-2
Industrial
Yes
600 V
10 A
1.5 V
10 A
25 nC per leg
136 W
TO-263-2
Industrial
Yes
600 V
10 A
1.5 V
10 A
25 nC
136 W
TO-220-2
Industrial
Yes
600 V
16 A
1.5 V per leg
16 A
21 nC per leg
200 W
TO-247-3
Industrial
Yes
600 V
20 A
1.5 per leg
20 A
25 nC per leg
500 W
TO-247-3
Industrial
Yes
650 V
2 A
1.5 V
2 A
4.8 nC
39.5 W
TO-252-2
Industrial
Yes
650 V
3 A
1.5 V
3 A
6.7 nC
53 W
TO-252-2
Industrial
Yes
650 V
4 A
1.5 V
4 A
8.5 nC
75 W
TO-252-2
Industrial
Yes
650 V
4 A
1.5 V
4 A
10 nC
52 W
TO-220-2
Industrial
Yes
650 V
4 A
1.27 V
4 A
16 nC
52 W
TO-252-2
Industrial
Yes
650 V
4 A
1.27 V
4 A
16 nC
73 W
TO-220-2
Industrial
Yes
650 V
6 A
1.27 V
6 A
23 nC
69 W
QFN
Industrial
Yes
650 V
6 A
1.27 V
6 A
22 nC
73 W
TO-263-2
Industrial
Yes
650 V
6 A
1.5 V
6 A
15 nC
100 W
TO-252-2
Industrial
Yes
650 V
6 A
1.5 V
6 A
15 nC
88 W
TO-220-2
Industrial
Yes
650 V
6 A
1.27 V
6 A
23 nC
68 W
TO-252-2
Industrial
Yes
650 V
6 A
1.27 V
6 A
23 nC
73 W
TO-220-2
Industrial
Yes
650 V
6 A
1.5 V
6 A
15 nC
45.5 W
TO-220 Isolated
Industrial
Yes
650 V
8 A
1.27 V
8 A
29 nC
92 W
QFN
Industrial
Yes
650 V
8 A
1.27 V
8 A
29 nC
92 W
TO-263-2
Industrial
Yes
650 V
8 A
1.5 V
8 A
50 nC
176 W
TO-263-2
Automotive
Yes
650 V
8 A
1.5 V
8 A
20 nC
120 W
TO-252-2
Industrial
Yes
650 V
8 A
1.5 V
8 A
20 nC
107 W
TO-220-2
Industrial
Yes
650 V
8 A
1.27 V
8 A
29 nC
85 W
TO-252-2
Industrial
Yes
650 V
8 A
1.27 V
8 A
29 nC
92.6 W
TO-220-2
Industrial
Yes
650 V
8 A
1.5 V
8 A
21 nC
48 W
TO-220 Isolated
Industrial
Yes
650 V
10 A
1.27 V
10 A
34 nC
119 W
QFN
Industrial
Yes
650 V
10 A
1.27 V
10 A
34 nC
108 W
TO-263-2
Industrial
Yes
650 V
10 A
1.5 V
10 A
24 nC
150 W
TO-252-2
Industrial
Yes
650 V
10 A
1.5 V
10 A
24 nC
136.5 W
TO-220-2
Industrial
Yes
650 V
10 A
1.27 V
10 A
34 nC
99 W
TO-252-2
Industrial
Yes
650 V
10 A
1.27 V
10 A
35 nC
109 W
TO-220-2
Industrial
Yes
650 V
10 A
1.5 V
10 A
25 nC
60 W
TO-220 Isolated
Industrial
Yes
650 V
12 A
1.5 V
12 A
34 nC
143 W
TO-220-2
Industrial
Yes
650 V
16 A
1.3 V
53 A
53.4 nC
138 W
TO-247-2
Industrial
Yes
650 V
16 A
1.5 V
16 A
40 nC
173 W
TO-247-3
Industrial
Yes
650 V
16 A
1.5 V per leg
16 A
21 nC per leg
200 W
TO-247-3
Industrial
Yes
650 V
16 A
1.27 V
16 A
29 nC
100 W
TO-247-3
Industrial
Yes
650 V
16 A
1.5 V
16 A
44 nC
150 W
TO-220-2
Industrial
Yes
650 V
20 A
1.27 V
20 A
63 nC
163 W
TO-247-3
Industrial
Yes
650 V
20 A
1.27 V
20 A
62 nC
163 W
TO-263-2
Industrial
Yes
650 V
20 A
1.27 V
20 A
63 nC
174 W
TO-247-2
Industrial
Yes
650 V
20 A
1.27 V
21 A
62 nC
166 W
TO-220-2
Industrial
Yes
650 V
20 A
1.5 V per leg
20 A
25 nC per leg
500 W
TO-247-3
Industrial
Yes
650 V
20 A
1.27 V
20 A
35 nC
116 W
TO-247-3
Industrial
Yes
650 V
20 A
1.5 V
20 A
110 nC
250 W
TO-247-3
Automotive
Yes
650 V
30 A
1.35 V
88 A
98 nC
227 W
TO-247-2
Industrial
Yes
650 V
30 A
1.5 V
30 A
44.5 nC per leg
300 W
TO-247-3
Industrial
Yes
650 V
30 A
1.5 V
30 A
43 nC
179 W
TO-247-3
Automotive
Yes
650 V
50 A
1.3 V
50 A
158 nC
349 W
TO-247-2
Industrial
Yes
650 V
50 A
1.3 V
50 A
158 nC
349 W
TO-247-3
Industrial
Yes
1200 V
2 A
1.4 V
2 A
16 nC
50 W
TO-252-2
Automotive
Yes
1200 V
2 A
1.4 V
2 A
11 nC
52 W
TO-252-2
Industrial
Yes
1200 V
2 A
1.4 V
2 A
11 nC
60 W
TO-220-2
Industrial
Yes
1200 V
5 A
1.4 V
5 A
27 nC
97 W
TO-252-2
Industrial
Yes
1200 V
5 A
1.4 V
5 A
27 nC
81 W
TO-220-2
Industrial
Yes
1200 V
8 A
1.5 V
8 A
37 nC
137 W
TO-252-2
Industrial
Yes
1200 V
8 A
1.5 V
8 A
37 nC
120 W
TO-220-2
Industrial
Yes
1200 V
10 A
1.5 V
10 A
56 nC
166 W
TO-220-2
Automotive
Yes
1200 V
10 A
1.4 V
10 A
52 nC
136 W
TO-247-2
Industrial
Yes
1200 V
10 A
1.5 V
10 A
52 nC per leg
170 W
TO-252-2
Industrial
Yes
1200 V
10 A
1.4 V
10 A
54 nC
187 W
TO-247-3
Industrial
Yes
1200 V
10 A
1.5 V
10 A
52 nC
136 W
TO-220-2
Industrial
Yes
1200 V
15 A
1.5 V
15 A
77.5 nC
174.5 W
TO-247-2
Industrial
Yes
1200 V
15 A
1.5 V
15 A
37 nC per leg
270 W
TO-247-3
Industrial
Yes
1200 V
15 A
1.6 V
15 A
77.5 nC
192 W
TO-220-2
Industrial
Yes
1200 V
20 A
1.5 V
20 A
99 nC
242 W
TO-220-2
Automotive
Yes
1200 V
20 A
1.5 V
20 A
52 nC per leg
176 W
TO-247-3
Automotive
Yes
1200 V
20 A
1.5 V
20 A
99 nC
246 W
TO-247-2
Industrial
Yes
1200 V
20 A
1.5 V per leg
20 A
52 nC per leg
352 W
TO-247-3
Industrial
Yes
1200 V
20 A
1.5 V
20 A
99 nC
242 W
TO-220-2
Industrial
Yes
1200 V
20 A
1.5 V
20 A
110 nC
250 W
TO-263-2
Automotive
Yes
1200 V
30 A
1.5 V
30 A
152 nC
441 W
TO-247-2
Industrial
Yes
1200 V
30 A
1.6 V per leg
30 A
77.5 nC per leg
440 W
TO-247-3
Industrial
Yes
1200 V
40 A
1.5 V
40 A
167 nC
667 W
TO-247-2
Industrial
Yes
1200 V
40 A
1.5 V per leg
40 A
99 nC per leg
532 W
TO-247-3
Industrial
Yes
1700 V
5 A
1.5 V
5 A
78 nC
110 W
TO-247-2
Industrial
Yes
1700 V
10 A
1.5 V
10 A
111 nC
185 W
TO-247-2
Industrial
Yes
1700 V
25 A
1.5 V
25 A
325 nC
375 W
TO-247-2
Industrial
Yes

Explore The Options

600 V Discrete Silicon Carbide Schottky Diodes

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
01/2024
Application Notes
02/2022
Application Notes
05/2023
Application Notes
09/2022
Application Notes
08/2023
Application Notes
12/2023
Application Notes
01/2023
Application Notes
01/2024
Application Notes
01/2024
Application Notes
09/2015
Product Catalog
02/2024
Sales Terms
12/2021
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Technical SupportPower Applications Forum

Knowledge Center

View All
Power
|
Industrial Drives

Benefits of Designing with Wolfspeed Silicon Carbide in Low Voltage Motor Drives

Continue Reading  Technical Articles

Silicon Carbide for Sustainable Transportation

From commercial electric vehicles to advanced air mobility, long-haul ships, and high-speed trains, new electrified vehicle concepts are emerging all around the world. But what does it take to enable industrial e-mobility? The latest innovations in silicon carbide technology can provide reliable, efficient, and cost-effective energy conversion and delivery.
Continue Reading  Technical Articles

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.