Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

Discrete Silicon Carbide Schottky Diodes

Wolfspeed has the broadest portfolio of Silicon Carbide (SiC) Schottky diodes, with more than twelve trillion field hours, lowest FIT rate, and 30+ years of experience in Silicon Carbide, combined with the fastest delivery times. Our diodes feature the MPS (Merged PiN Schottky) design which is more robust and reliable than standard Schottky barrier diodes. Pairing Wolfspeed Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency and reduced component pricing when purchased together.
  • English
  • 简体中文
  • 繁體中文

Products

Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 112 products

Discrete Silicon Carbide Schottky Diodes - Filter By

Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
Current Rating
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Package
Qualification
Recommended For New Design?
CSD01060E
600 V
1 A
1.6 V
1 A
TO-252-2
Industrial
Yes
600 V
1 A
1.6 V
1 A
TO-220-2
Industrial
Yes
600 V
2 A
1.5 V
2 A
TO-252-2
Industrial
Yes
600 V
2 A
1.5 V
2 A
TO-220-F2
Industrial
Yes
600 V
2 A
1.5 V
2 A
TO-220-2
Industrial
Yes
600 V
3 A
1.5 V
3 A
TO-252-2
Industrial
Yes
600 V
3 A
1.5 V
3 A
TO-220-F2
Industrial
Yes
600 V
3 A
1.5 V
3 A
TO-220-2
Industrial
Yes
600 V
4 A
1.5 V
4 A
TO-252-2
Industrial
Yes
600 V
4 A
1.5 V
4 A
TO-220-F2
Industrial
Yes
600 V
4 A
1.5 V
4 A
TO-220-2
Industrial
Yes
600 V
6 A
1.5 V
6 A
TO-263-2
Industrial
Yes
600 V
6 A
1.5 V
6 A
TO-220-F2
Industrial
Yes
600 V
6 A
1.5 V
6 A
TO-220-2
Industrial
Yes
600 V
8 A
1.5 V
8 A
TO-263-2
Industrial
Yes
600 V
8 A
1.5 V
8 A
TO-220-2
Industrial
Yes
600 V
10 A
1.5 V
10 A
TO-263-2
Industrial
Yes
600 V
10 A
1.5 V
10 A
TO-220-2
Industrial
Yes
600 V
16 A
1.5 V per leg
16 A
TO-247-3
Industrial
Yes
600 V
20 A
1.5 per leg
20 A
TO-247-3
Industrial
Yes
650 V
2 A
1.5 V
2 A
TO-252-2
Industrial
Yes
650 V
3 A
1.5 V
3 A
TO-252-2
Industrial
Yes
650 V
4 A
1.5 V
4 A
TO-252-2
Industrial
Yes
650 V
4 A
1.5 V
4 A
TO-220-2
Industrial
Yes
650 V
4 A
1.27 V
4 A
TO-252-2
Industrial
Yes
650 V
4 A
1.27 V
4 A
TO-220-2
Industrial
Yes
650 V
6 A
1.27 V
6 A
QFN
Industrial
Yes
650 V
6 A
1.27 V
6 A
TO-263-2
Industrial
Yes
650 V
6 A
1.5 V
6 A
TO-252-2
Industrial
Yes
650 V
6 A
1.5 V
6 A
TO-220-2
Industrial
Yes
650 V
6 A
1.27 V
6 A
TO-252-2
Industrial
Yes
650 V
6 A
1.27 V
6 A
TO-220-2
Industrial
Yes
650 V
6 A
1.5 V
6 A
TO-220 Isolated
Industrial
Yes
650 V
8 A
1.27 V
8 A
QFN
Industrial
Yes
650 V
8 A
1.27 V
8 A
TO-263-2
Industrial
Yes
650 V
8 A
1.5 V
8 A
TO-263-2
Automotive
Yes
650 V
8 A
1.5 V
8 A
TO-252-2
Industrial
Yes
650 V
8 A
1.5 V
8 A
TO-220-2
Industrial
Yes
650 V
8 A
1.27 V
8 A
TO-252-2
Industrial
Yes
650 V
8 A
1.27 V
8 A
TO-220-2
Industrial
Yes
650 V
8 A
1.5 V
8 A
TO-220 Isolated
Industrial
Yes
650 V
10 A
1.3 V
10 A
TO-263-2
Automotive
Yes
650 V
10 A
1.3 V
10 A
TO-220-2
Automotive
Yes
650 V
10 A
1.27 V
10 A
QFN
Industrial
Yes
650 V
10 A
1.27 V
10 A
TO-263-2
Industrial
Yes
650 V
10 A
1.5 V
10 A
TO-252-2
Industrial
Yes
650 V
10 A
1.5 V
10 A
TO-220-2
Industrial
Yes
650 V
10 A
1.27 V
10 A
TO-252-2
Industrial
Yes
650 V
10 A
1.27 V
10 A
TO-220-2
Industrial
Yes
650 V
10 A
1.5 V
10 A
TO-220 Isolated
Industrial
Yes
650 V
12 A
1.5 V
12 A
TO-220-2
Industrial
Yes
650 V
16 A
1.3 V
16 A
TO-263-2
Automotive
Yes
650 V
16 A
1.3 V
16 A
TO-247-3
Automotive
Yes
650 V
16 A
1.3 V
16 A
TO-220-2
Automotive
Yes
650 V
16 A
1.3 V
53 A
TO-247-2
Industrial
Yes
650 V
16 A
1.5 V
16 A
TO-247-3
Industrial
Yes
650 V
16 A
1.5 V per leg
16 A
TO-247-3
Industrial
Yes
650 V
16 A
1.27 V
16 A
TO-247-3
Industrial
Yes
650 V
16 A
1.5 V
16 A
TO-220-2
Industrial
Yes
650 V
16 A
1.3 V
16 A
TO-247-2
Automotive
Yes
650 V
20 A
1.3 V
20 A
TO-263-2
Automotive
Yes
650 V
20 A
1.3 V
20 A
TO-247-3
Automotive
Yes
650 V
20 A
1.3 V
20 A
TO-247-2
Automotive
Yes
650 V
20 A
1.27 V
20 A
TO-247-3
Industrial
Yes
650 V
20 A
1.27 V
20 A
TO-263-2
Industrial
Yes
650 V
20 A
1.27 V
20 A
TO-247-2
Industrial
Yes
650 V
20 A
1.27 V
21 A
TO-220-2
Industrial
Yes
650 V
20 A
1.5 V per leg
20 A
TO-247-3
Industrial
Yes
650 V
20 A
1.27 V
20 A
TO-247-3
Industrial
Yes
650 V
20 A
1.5 V
20 A
TO-247-3
Automotive
Yes
650 V
20 A
1.3 V
20 A
TO-220-2
Automotive
Yes
650 V
30 A
1.35 V
30 A
TO-263-2
Automotive
Yes
650 V
30 A
1.3 V
30 A
TO-247-3
Automotive
Yes
650 V
30 A
1.35 V
30 A
TO-247-2
Automotive
Yes
650 V
30 A
1.3 V
30 A
TO-220-2
Automotive
Yes
650 V
30 A
1.35 V
88 A
TO-247-2
Industrial
Yes
650 V
30 A
1.5 V
30 A
TO-247-3
Industrial
Yes
650 V
30 A
1.5 V
30 A
TO-247-3
Automotive
Yes
650 V
40 A
1.35 V
40 A
TO-263-2
Automotive
Yes
650 V
40 A
1.3 V
40 A
TO-247-3
Automotive
Yes
650 V
40 A
1.35 V
40 A
TO-247-2
Automotive
Yes
650 V
40 A
1.34 V
40 A
TO-220-2
Automotive
Yes
650 V
50 A
1.3 V
50 A
TO-247-2
Industrial
Yes
650 V
50 A
1.3 V
50 A
TO-247-3
Industrial
Yes
1200 V
2 A
1.4 V
2 A
TO-252-2
Automotive
Yes
1200 V
2 A
1.4 V
2 A
TO-252-2
Industrial
Yes
1200 V
2 A
1.4 V
2 A
TO-220-2
Industrial
Yes
1200 V
5 A
1.4 V
5 A
TO-252-2
Industrial
Yes
1200 V
5 A
1.4 V
5 A
TO-220-2
Industrial
Yes
1200 V
8 A
1.5 V
8 A
TO-252-2
Industrial
Yes
1200 V
8 A
1.5 V
8 A
TO-220-2
Industrial
Yes
1200 V
10 A
1.5 V
10 A
TO-220-2
Automotive
Yes
1200 V
10 A
1.4 V
10 A
TO-247-2
Industrial
Yes
1200 V
10 A
1.5 V
10 A
TO-252-2
Industrial
Yes
1200 V
10 A
1.4 V
10 A
TO-247-3
Industrial
Yes
1200 V
10 A
1.5 V
10 A
TO-220-2
Industrial
Yes
1200 V
15 A
1.5 V
15 A
TO-247-2
Industrial
Yes
1200 V
15 A
1.5 V
15 A
TO-247-3
Industrial
Yes
1200 V
15 A
1.6 V
15 A
TO-220-2
Industrial
Yes
1200 V
20 A
1.5 V
20 A
TO-220-2
Automotive
Yes
1200 V
20 A
1.5 V
20 A
TO-247-3
Automotive
Yes
1200 V
20 A
1.5 V
20 A
TO-247-2
Industrial
Yes
1200 V
20 A
1.5 V per leg
20 A
TO-247-3
Industrial
Yes
1200 V
20 A
1.5 V
20 A
TO-220-2
Industrial
Yes
1200 V
20 A
1.5 V
20 A
TO-263-2
Automotive
Yes
1200 V
30 A
1.5 V
30 A
TO-247-2
Industrial
Yes
1200 V
30 A
1.6 V per leg
30 A
TO-247-3
Industrial
Yes
1200 V
40 A
1.5 V
40 A
TO-247-2
Industrial
Yes
1200 V
40 A
1.5 V per leg
40 A
TO-247-3
Industrial
Yes
1700 V
5 A
1.5 V
5 A
TO-247-2
Industrial
Yes
1700 V
10 A
1.5 V
10 A
TO-247-2
Industrial
Yes
1700 V
25 A
1.5 V
25 A
TO-247-2
Industrial
Yes

Explore The Options

600 V Discrete Silicon Carbide Schottky Diodes
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
09/2015
Product Catalog
02/2024
Sales Terms
12/2021
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Need information?Need information?

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
Continue Reading  Videos

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.