Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.

WAB300M12BM3

1200 V, 4 mΩ, 62mm, Half-Bridge, Industrial + HV-H3TRB qualified, SiC Power Module
Note Not recommended for new designs. Recommended replacement:HAS350M12BM3

Parametric Data

Display All SKUs in Product Family (15)

62 mm BM3 Silicon Carbide Half-Bridge Power Modules

No filters selected, showing all 1 products

62 mm BM3 Silicon Carbide Half-Bridge Power Modules

Product SKU
Buy Online
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
View Product
WAB300M12BM3
NRND
62 mm
Half-Bridge
1200 V
300 A
4 mΩ
Gen 3 MOS
175 °C
105 x 62 x 31 mm
Industrial + HV-H3TRB

Ordering & Compliance

WAB300M12BM3 Ordering

Part NumberWAB300M12BM3
Order StatusNRND
Buy Online
Package62 mm
Container TypeUnit Box
Container Qty.1
Standard Packing Qty.10
Minimum Order Qty.10

WAB300M12BM3 Compliance

RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCNEAR99

Product Details

Features
  • Industry-Leading; Reliable Silicon Carbide MOSFET Technology in Robust; Well-Established 62mm Form Factor
  • Strong Thermal Performance + Material Selections Optimized for Industrial & Harsh Environment Applications
  • Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
  • MOSFET Die and Selected Modules Qualified to HV-H3TRB
Benefits
  • Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
  • Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
  • Reduced Cooling Requirements & Overall System Cost
  • Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization
Typical Applications
  • Induction Heating
  • Motor Drives
  • Energy Generation / Smart Grids / Smart Energy
  • Railway
  • EV Fast Charging
  • UPS and SMPS

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2024
User Guide
01/2024
User Guide
01/2024
User Guide
12/2023
User Guide
12/2023
Application Notes
07/2024
Application Notes
03/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
Application Notes
09/2022
Application Notes
11/2021
Product Catalog
05/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
02/2023
Sales Terms
12/2021

Knowledge Center

Energy Storage

Keeping the Lights on with Wolfspeed SiC: EPC flips the switch on modular, reliable grid-scale energy storage

Continue Reading  Case Study
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.