Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Silicon Carbide Power Modules
    • 62 mm BM2 Silicon Carbide Half-Bridge Power Modules
    • WAS300M12BM2

    WAS300M12BM2

    1200 V, 4.17 mΩ, BM2, Half-Bridge, Industrial + HV-H3TRB qualified, SiC Power Module
    Download Data Sheet
    Note Not recommended for new designs. Recommended replacement:WAS350M12BM3WAS530M12BM3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    Display All SKUs in Product Family (4)
    No filters selected, showing all 1 products
    Product SKU
    Buy Online
    Data Sheet
    Status
    Package
    Configuration
    Blocking Voltage
    Current Rating
    RDS(ON) at 25°C
    Generation
    Tjmax
    Module Size
    Qualification
    View Product
    WAS300M12BM2

    Purchase WAS300M12BM2

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    NRND
    B
    Half-Bridge
    1200 V
    300 A
    4.17 mΩ
    Gen 2
    150 °C
    106 x 62 x 30 mm
    Industrial + HV-H3TRB
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    Designer’s Guide for SiC – A Paradigm Shift in the Way Energy is Generated, Stored, Converted, and Used

    Register Now Webinars

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Ordering & Compliance

    WAS300M12BM2 Ordering

    Part Number
    WAS300M12BM2
    Order Status
    NRND
    Buy Online
    Package
    B
    Container Type
    Unit Box
    Container Qty.
    1
    Standard Packing Qty.
    10
    Minimum Order Qty.
    10

    WAS300M12BM2 Compliance

    RoHS Declaration
    Download
    REACH Declaration
    Download
    California Prop 65
    Learn More
    ECCN
    EAR99
    UL Recognized
    Yes(Learn More)

    Product Details

    Features

    • Industry-Leading; Reliable Silicon Carbide MOSFET Technology in Robust; Well-Established 62mm Form Factor
    • Strong Thermal Performance + Material Selections Optimized for Industrial & Harsh Environment Applications
    • Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
    • MOSFET Die and Selected Modules Qualified to HV-H3TRB

    Benefits

    • Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
    • Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
    • Reduced Cooling Requirements & Overall System Cost
    • Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization

    Typical Applications

    • Railway & Traction
    • EV Charging Infrastructure
    • Industrial Automation & Testing
    • High Frequency Power Supplies
    • Renewable Energy Systems & Grid-Tied Inverters
    • Active Front Ends & AC Inverters

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS Models

    Technical Support

    Power Applications Forum

    Featured Application Notes

    PRD-08333: Wolfspeed Module CIL Evaluation Kits User GuideCPWR-AN34: 62mm Module Mounting GuideCPWR-AN35: 62mm Thermal Interface Material Application Note

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    23 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    WAS300M12BM2 (PDF)
    08/2024
    User Guide
    PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide (PDF)
    03/2025
    User Guide
    PRD-07933: Power Module Thermal Interface Material Application User Guide (PDF)
    03/2025
    User Guide
    PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide (PDF)
    01/2025
    User Guide
    PRD-07913: Wolfspeed Power Module SPICE Models User Guide (PDF)
    12/2023
    User Guide
    PRD-06983: BM Module Platform Mounting User Guide (PDF)
    12/2023
    Application Notes
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    Application Notes
    PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
    05/2025
    Application Notes
    PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules (PDF)
    01/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    Application Notes
    PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
    07/2024
    Application Notes
    PRD-08376: Thermal Characterization Methods and Applications (PDF)
    01/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
    08/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Sheets & Flyers
    Power Modules Gate Driver Boards One-Page Overview (PDF)
    01/2024
    Sales Sheets & Flyers
    Silicon Carbide Power Modules Product Brief (PDF)
    01/2024
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    05/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center