Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

C3M0021120D

Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0021120D
Request Sample
1200 V, 21 mΩ, 81 A, TO-247-3 package, Gen 3 Discrete SiC MOSFET
Wolfspeed's family of 1200 V Silicon Carbide (SiC) MOSFETs are optimized for use in high power applications such as UPS, motor control and drives, switched-mode power supplies, solar and energy storage systems, electric vehicle charging, high-voltage DC/DC converters, and more. Based on 3rd generation technology, the wide variety of on-resistances and package options enables designers to select the right part for their applications. Pairing Wolfspeed's 1200 V Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency for demanding applications.

Products

Display All SKUs in Product Family (24)

1200 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

1200 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Maximum Junction Temperature
Package
Recommended For New Design?
Qualification
C3M0021120D
1200 V
21 mΩ
81 A
175 °C
TO-247-3
Yes
Industrial

Product Details

Features
  • Stable RDS(ON) over temperature
  • Available in package options with separate Kelvin source pin
  • Extremely fast switching
  • Reduction of heat-sink requirements

 

Benefits
  • Easier to drive (+15V gate drive)
  • Improved system-level efficiency
  • Rugged body diode (no need for external diode)
  • Avalanche ruggedness
Applications
  • Solar inverters and energy storage
  • Onboard and fast DC EV-Charging Systems
  • Motor control and drives
  • Welding and inductive heating
  • Auxiliary power supplies
  • High-voltage DC/DC converters

 

Documents, Tools & Support

Display All SKUs in Product Family (24)

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2022
Application Notes
11/2021
Application Notes
02/2022
Application Notes
05/2023
Application Notes
10/2022
Application Notes
01/2023
Application Notes
11/2023
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Test Report
03/2022
Data Sheets
01/2024
Product Catalog
02/2024
Sales Sheets & Flyers
03/2022
Sales Sheets & Flyers
06/2023
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
View Now  Videos

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.