Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Product shot of the Wolfspeed WolfPACK SiC Power Module in the GM3 package.
CAB008M12GM3T
Request Sample
1200 V, 8 mΩ, GM3, Half-Bridge SiC Power Module with Pre-Applied Thermal Interface Material
Wolfspeed's CAB008M12GM3 is a baseplate-less power module in a half-bridge configuration with Pre-Applied Thermal Interface Material that meets the requirements of medium power applications, providing solutions across the power electronics continuum. Wolfspeed WolfPACK™ modules are a great choice for designers who want to increase efficiency and power density in a compact, industry standard footprint. The family of modules provide an excellent solution for fast design implementation, scalability, and lower assembly overhead.

Products

Display All SKUs in Product Family (24)

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

No filters selected, showing all 1 products

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Product SKU
Buy Online
Request Sample
Data Sheet
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Maximum Junction Temperature
Module Size
Recommended For New Design?
Qualification
CAB008M12GM3T
GM3
Half-Bridge
1200 V
160 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial

Product Details

Features
  • Leading silicon carbide MOSFET technology in an industry standard form factor
  • Highest current rated topologies versus market equivalents
  • Built in NTC
  • Press-Fit connections
Benefits
  • Ease of layout and assembly
  • System scalability and reliability
  • Discrete design consolidated into a single package
  • Increased power density / reduced system size
Applications
  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • DC/DC Converter

Wolfspeed WolfPACK™ Videos

WolfPACK™ Technical Video

Documents, Tools & Support

Display All SKUs in Product Family (24)

Documents

Document Type
Document Name
Last Updated
Application Notes
01/2024
Application Notes
11/2021
Application Notes
01/2023
Application Notes
08/2023
Application Notes
03/2024
Application Notes
11/2023
Application Notes
01/2024
User Guide
09/2023
User Guide
09/2023
User Guide
12/2023
User Guide
01/2024
User Guide
01/2024
Data Sheets
04/2023
Product Catalog
02/2024
Sales Sheets & Flyers
02/2023
Sales Sheets & Flyers
12/2022
Sales Sheets & Flyers
02/2023
Sales Sheets & Flyers
05/2023
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power
|
Air Conditioning

Design Next-Generation Data Center Cooling Systems with Silicon Carbide

Data center cooling systems account for 20-45% of power consumed by data centers. The efficiency of these cooling systems can be improved with silicon carbide leading to up to 50% reduction in system losses.
Continue Reading  Technical Articles

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.