Skip to Main Content
Contact
浏览产品 (中文)

CG2H40010

Wolfspeed RF CG2H40010 flange and pill
10-W RF Power GaN HEMT
Request Model Access

Wolfspeed’s CG2H40010 is an unmatched; gallium-nitride (GaN) high-electron-mobility transistor (HEMT). The CG2H40010; operating from a 28-volt rail; offers a general-purpose; broadband solution to a variety of RF and microwave applications. GaN HEMTs offer high efficiency; high gain and wide bandwidth capabilities; making the CG2H40010 ideal for linear and compressed amplifier circuits. The transistor is available in both screw-down; flange and solder-down pill packages.

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CG2H40010P
Yes
GaN on SiC
DC
6 GHz
10 W
>16 dB
65%
28 V
Packaged Discrete Transistor
Pill
CG2H40010F-AMP
Yes
GaN on SiC
3.5 GHz
3.9 GHz
10 W
>16 dB
65%
28 V
Evaluation Board
Flange
CG2H40010F
Yes
GaN on SiC
DC
6 GHz
10 W
>16 dB
65%
28 V
Packaged Discrete Transistor
Flange
Features
  • Up to 8 GHz Operation
  • 18 dB Small Signal Gain at 2.0 GHz
  • 16 dB Small Signal Gain at 4.0 GHz
  • 17 W typical PSAT
  • 70% Efficiency at PSAT
  • 28 V Operation
Applications
  • 2-Way Private Radio
  • Broadband Amplifiers
  • Cellular Infrastructure
  • Test Instrumentation
  • Class A; AB; Linear amplifiers suitable for OFDM; W-CDMA; EDGE; CDMA waveforms
Apply Filters
Document Type
Document Name
Application Notes
Application Notes
Application Notes
Application Notes
Application Notes
Application Notes
Application Notes
Application Notes
Data Sheets
Design Files
Design Files
S-parameters
S-parameters
S-parameters
Technical Papers & Articles
by Woo Lee – Sang-Ho Kam – and Yoon-Ha Jeong – This paper describes a new three-stage Doherty power amplifier (DPA) with an adaptive driving amplifier inserted at the input of the carrier cell.
Technical Papers & Articles
by Raymond S. Pengelly – William Pribble – Thomas Smith
This Simulation of power amplifiers (PAs) for modern wireless base station and small cell systems is an essential part of the design process. At a cell site – the PA consumes the bulk of the dc power – generates the most heat – and thus represents the greatest operational cost. Maximum PA efficiency is a necessity to manage these costs – which is a sizeable challenge in a PA that also must be highly linear to support the complex multilevel modulation types and wide bandwidths used for current and developing wireless transmission standards. Accurate simulation allows the PA designer to meet these challenges by exploring the available design options and then optimizing the circuit that is selected for the application.
Technical Papers & Articles
by Bumjin Kim – D. Derickson – and C. Sun – A class B and a class F power amplifier are described using a GaN HEMT device.
Technical Papers & Articles
by Philip A. Godoy – SungWon Chung – Taylor W. Barton – David J. Perreault – and Joel L. Dawson – A 1.95-GHz asymmetric multilevel outphasing (AMO) transmitter with class-E GaN power amplifiers (PAs) and discrete supply modulators is presented.
Technical Papers & Articles
by Junghwan Son – Ildu Kim – Junghwan Moon – Juyeon Lee – Bummam Kim – An asymmetric Doherty Power Amplifier (ADPA) is introduced using a new output combining circuit for easy of implementation with a large matching tolerance. The proposed APDA has been implemented using GaN HEMT devices at 2.6 GHz for WiMAX signal with 5MHz bandwidth and 8.3 dB peak to average power ratio.
Technical Papers & Articles
by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
Technical Papers & Articles
by Raymond S. Pengelly – Brad Millon – Donald Farrell – Bill Pribble – and Simon Wood
Presentation from the 2008 IEEE MTT-S International Microwave Symposium (IMS) Workshop on Challenges in Model-Based HPA DesignThis presentation discusses attributes of GaN HEMTs – Wolfspeed GaN HEMT models – design examples (Broadband CW Amplifiers and Linear WiMAX Amplifier) – and future model improvements.
Technical Papers & Articles
by Michael Boers – Michael Boers – Ph.D. Student – Wins IEEE MTT-S Power Amplifier Competition – 85% PAE Achieved with Microwave Office and Wolfspeed GaN HEMT.
Technical Papers & Articles
by Thomas M. Hone; Souheil Bensmida; Kevin A. Morris; Mark A. Beach; Joe P. McGeehan; Jonathan Lees; Johannes Benedikt; Paul J. Tasker – Mathematical analysis of Doherty amplifiers have assumed many simplifications. Most notably – the peaking amplifier does not contribute power into the load and the peaking stage has an observed impedance of infinity. This paper will show that these simplifications impair the performance of a single-input Doherty amplifier and that phase tuning for compensation is needed to improve the overall system performance.
Technical Papers & Articles
by Troels S. Nielsen – Ulrik R. Madsen – Michael Dieudonné – A complete power amplifier design using new Nonlinear Vector Network Analyzer (NVNA) and X-parameter technologies. A high-power – pulsed Continuous Wave (CW) NVNA setup is presented and harmonic tuning capabilities of the measured X-parameter model is demonstrated using the same setup.
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Simon Wood – Jeff B. Barner – Jim Milligan – and John Palmour.
This paper discusses the reliability performance of Wolfspeed GaN/AlGaN high electron mobility transistor (HEMT) MMIC released process technologies – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Tina McNulty – Jeff B. Barner – Jim Milligan and John Palmour
This paper reports the reliability performance of the Wolfspeed – GaN/AlGaN HEMT MMIC process technology – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Technical Papers & Articles
by Ildu Kim – Jangheon Kim – Junghwan Moon – Jungjoon Kim – and Bumman Kim
Demonstrating a highly efficient Hybrid Envelope Elimination and Restoration transmitter for IEEE 802.16e Mobile WiMAX applications using a highly efficient saturated Power Amplifier (PA). For the optimum H-EER operation – the PA has been designed to have a maximum PAE at the average Vds region by using 10 W (P3dB ) GaN High Electron Mobility Transistor.
Technical Papers & Articles
by Ildu Kim – Jangheon Kim – Junghwan Moon – Jungjoon Kim – and Bumman KimDemonstrating a highly efficient Hybrid Envelope Elimination and Restoration transmitter for IEEE 802.16e Mobile WiMAX applications using a highly efficient saturated Power Amplifier (PA). For the optimum H-EER operation – the PA has been designed to have a maximum PAE at the average Vds region by using 10 W (P3dB ) GaN High Electron Mobility Transistor.
Technical Papers & Articles
by P. Suebsombut – O. Koch – S. Chalermwisutkul – A class-AB power amplifier was designed for an envelope tracking (ET) application. Class-AB amplifier is widely used in wireless communication systems due to the compromise between linearity and efficiency.
Technical Papers & Articles
by Seunghoon Jee; Junghwan Moon; Jungjoon Kim; Junghwan Son; Bumman Kim – The switching behavior of Class-E power amplifiers (PAs) is described. Although the zero voltage switching can be performed properly – the charging process at the switch-off transition cannot be abrupt and the waveform deviates from the ideal shape – degrading the efficiency. For the operation above maximum frequency – the charging process should be even faster but it cannot follow. Moreover – the discharging process is not sufficiently fast and further degrades the efficiency. The discharging process is assisted by the bifurcated current at saturation. The performance of the Class-E PA above the maximum frequency is enhanced by the nonlinear – which helps to shape the voltage waveform. The bifurcated current itself cannot generate enough of a second-harmonic voltage component to shape the required voltage waveform. The performance of the Class-E PA can be further improved by a second-harmonic tuning and a conjugate matched output load – leading to the saturated PA. Compared with the Class-E PA – the saturated amplifier delivers higher output power and efficiency. A highly efficient saturated amplifier is designed using a Wolfspeed GaN HEMT CGH40010 device at 3.5 GHz. It provides a drain efficiency of 75.8% at a saturated power of 40.2 dBm (10.5 W).
Technical Papers & Articles
by F. Fornetti – K.A. Morris – M.A. Beach – The present study investigates the behaviour and performance of commercially available GaN HEMTs provided by Wolfspeed.
Technical Papers & Articles
by Moon – Seunghoon Jee – Jungjoon Kim – Junghwan Son – Seungchan Kim – Juyeon Lee – Seokhyeon Kim – and Bumman Kim – The practical operating conditions of class-F-1 amplifier are investigated by analyzing the current and voltage waveform shapings. In the experiment – the saturated amplifier is designed and implemented using Wolfspeed GaN HEMT CGH40010 at 2.655 GHz. It provides a power-added efficiency of 73.9% at saturated output power of 41 dBm.
Technical Papers & Articles
by Jorge Moreno Rubio – Jie Fang – R. Quaglia – V. Camarchia – M. Pirola – S. Donati Guerrieri – G. Ghione – The design – implementation and characterization of a Doherty Power Amplifier (DPA) for 3.5 GHz WiMAX applications are discussed. The DPA has been implemented using a commercial GaN HEMT from Wolfspeed – following a class AB and C scheme for the main and peak module – respectively.
Technical Papers & Articles
by Junghwan Moon; Jungjoon Kim; Bumman Kim – This paper presents the operation principle of Class-J power amplifiers (PAs) with linear and nonlinear output capacitors (Cout s). The efficiency of a Class-J amplifier is enhanced by the nonlinear capacitance because of the harmonic generation from the nonlinear Cout – especially the second-harmonic voltage component.
Product Catalog
Sales Terms
Need information?
Buy Online
Find a Distributor
Stay Informed

Knowledge Center

RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Many RF applications require very long lifetimes with typical military and telecom use cases demanding more than 10 years of operation. Junction temperature Tj, or the temperature of the base semiconductor in the device, plays an important role in device reliability as does the substrate material in keeping the base semiconductor cool.
Continue Reading 
 Technical Articles

Improving Pulse Fidelity in RF Power Amplifiers

A radar system designer’s most coveted objectives are achieving a long range, adequate resolution to distinguish objects in close proximity to each other, and the ability to not only determine target velocities but target types in order to help differentiate friendlies from adversaries.A combination of both approaches is essential, and engineers can design for peak power points of the load-pull simulation while also paying attention to other parts of the circuit for baseband signal fidelity.
Continue Reading 
 Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2022 Wolfspeed, Inc.