Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 60W
Application General-Purpose Broadband, 28 V
Average Power (PAVE) 8.0 W @ < 2.0% EVM under 802.16
Operating Voltage 28 V
Frequency DC - 3.0 GHz
Package Type Flange/Pill
Small Signal Gain 14 dB
Drain Efficiency 27 % @ 8 W PAVE
Technology GaN on SiC

8-W (average), 28-V, GaN HEMT
for linear communications ranging from VHF to 3 GHz

SKU: CGH27060


Wolfspeed’s CGH27060F is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically for high-efficiency, high-gain and wide-bandwidth capabilities, which makes the CGH27060F ideal for VHF, Comms, 3G, 4G, LTE, 2.3 – 2.9-GHz WiMAX and BWA amplifier applications. The unmatched transistor is supplied in a ceramic/metal flange package.

Features:

  • WiMAX fixed-access 802.16-2004 OFDM 
  • WiMAX mobile-access 802.16e OFDMA

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us