Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 6W
Application General-Purpose Broadband, 28 V
Typical Power (PSAT) 8 W @ PIN = 32dBm
Operating Voltage 28 V
Frequency DC - 6.0 GHz
Package Type Surface Mount
Small Signal Gain 13 dB @ 2.0 GHz 11 dB @ 6.0 GHz
Size 3 X 3 mm
Efficiency 65 % @ PIN = 32 dBm

6-W RF Power GaN HEMT, Plastic

SKU: CGH40006S


Wolfspeed’s CGH40006S is an unmatched, gallium-nitride (GaN) high-electron-mobility transistor (HEMT). The CGH40006S, operating from a 28-volt rail, offers a general-purpose, broadband solution to a variety of RF and microwave applications. GaN HEMTs offer high-efficiency, high-gain and wide-bandwidth capabilities, making the CGH40006S ideal for linear and compressed amplifier circuits. The transistor is available in a 3-mm x 3-mm, surface-mount, dual-flat-no-lead package.

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us