Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 15W
Application 28-V Telecom
Average Power (PAVE) 2.0 W @ < 2.0% EVM
Operating Voltage 28 V
Frequency 5.5 - 5.8 GHz
Package Type Flange/Pill
Small Signal Gain 10.5 dB Minimum
Efficiency 25 % @ 2 W PAVE

15-W, 5500 – 5800-MHz, GaN HEMT
for WiMAX

SKU: CGH55015F1/P1


Wolfspeed’s CGH55015F1/CGH55015P1 is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically for high-efficiency, high-gain and wide-bandwidth capabilities, which makes the CGH55015F1/CGH55015P1 ideal for 5.5 – 5.8-GHz WiMAX and linear amplifier applications. The transistor is available in both screw-down flange and solder-down pill packages. Based on appropriate external match adjustment, the CGH55015F1/CGH55015P1 is suitable for 4.9 – 5.5-GHz applications as well.

Features:

  • 5.5 - 5.8 GHz Operation 
  • 15 W Peak Power Capability 
  • >10.5 dB Small Signal Gain 
  • 2 W PAVE < 2.0 % EVM 
  • 25 % Efficiency at 2 W Average Power 
  • Designed for WiMAX Fixed Access 802.16-2004 OFDM Applications 
  • Designed for Multi-carrier DOCSIS Applications

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us