Document Name | Date Updated | Download |
---|---|---|
CGH55030F1/P1
Version: 3.3
|
Jan 22, 2019 |
CGH55030F1/P1

Peak Output Power | 30W | |
---|---|---|
Application | General-Purpose Broadband, 28 V | |
Average Power (PAVE) | 4.0 W @ < 2.0% EVM | |
Operating Voltage | 28 V | |
Frequency | DC - 6.0 GHz | |
Package Type | Flange/Pill | |
Small Signal Gain | 10 dB | |
Efficiency | 25 % @ 4 W PAVE |
30-W, 5500 – 5800-MHz, 28-V, GaN HEMT
for WiMAX
SKU: CGH55030F1/P1
Wolfspeed’s CGH55030F1/CGH55030P1 is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically for high-efficiency, high-gain and wide-bandwidth capabilities, which makes the CGH55030F1/CGH55030P1 ideal for 5.5 – 5.8-GHz WiMAX and BWA amplifier applications. The transistor is available in both screw-down flange and solder-down pill packages. Based on appropriate external match adjustment, the CGH55030F1/CGH55030P1 is suitable for 4.9 – 5.5-GHz applications as well.
Features:
- 300 MHz Instantaneous Bandwidth
- Designed for WiMAX Fixed Access 802.16-2004 OFDM Applications
- Designed for Multi-carrier DOCSIS Applications