Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 8W
Application General-Purpose Broadband, 28 V
Typical Power (PSAT) 8 W @ 28 V 5 W @ 20 V
Operating Voltage 28 V
Breakdown Voltage High
Frequency DC - 6.0 GHz
Package Type Die
Small Signal Gain 15 dB @ 4.0 GHz 12 dB @ 6.0 GHz
Efficiency High
Technology GaN on SiC
warning!

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov

8 W, 6.0 GHz, GaN HEMT Die

SKU: CGH60008D


Wolfspeed’s CGH60008D is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT). GaN has superior properties compared to silicon or gallium arsenide, including higher breakdown voltage, higher saturated electron drift velocity, and higher thermal conductivity. GaN HEMTs offer greater power density and wider bandwidths compared to Si and GaAs transistors.

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us