Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 800W
Application Radar
Power Gain 16 dB
Frequency 1.2 - 1.4 GHz
Package Type Flange/Pill
Drain Efficiency 65%
Internal Matching Input and output matched
Technology GaN on SiC

800-W, 1200 – 1400-MHz, GaN HEMT for L-Band Radar Systems

SKU: CGHV14800


Wolfspeed’s CGHV14800 is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically with high efficiency, high gain and wide bandwidth capabilities, which makes the CGHV14800 ideal for 1.2 – 1.4-GHz L-Band radar-amplifier applications. The package options are ceramic/metal flange (CGHV14800F) and pill package (CGHV14800P).

Features

  • 800-W typical output power 
  • Internally pre-matched on input, unmatched output

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us