Contact
中文
Home
CGHV1F006

CGHV1F006

Wolfspeed CGHV1F006S 6W DC-18-GHz 40V GaN HEMT
6-W; DC - 15.0 GHz; 40-V; GaN HEMT
Request Model Access

Wolfspeed’s CGHV1F006 is an unmatched; gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically for high-efficiency; high-gain and wide-bandwidth capabilities. The device can be deployed for L; S; C; X and Ku-band amplifier applications. The data sheet specifications are based on a C-Band (5.5 – 6.5-GHz) amplifier. Additional application circuits are available for C-Band at 5.8 GHz – 7.2 GHz and X-Band at 7.9 – 8.4 GHz and 8.5 – 9.6 GHz. The CGHV1F006 operates on a 40-volt rail circuit while housed in a 3-mm x 4-mm; surface-mount; dual-flat-no-lead (DFN) package. Under reduced power; the transistor can operate below 40 V to as low as 20-V VDD; maintaining high gain and efficiency.

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CGHV1F006S
Yes
GaN on SiC
DC
15 GHz
6 W
>7 dB
52%
40 V
Packaged Discrete Transistor
Surface Mount
CGHV1F006S-AMP1
Yes
GaN on SiC
5.85 GHz
7.2 GHz
6 W
>7 dB
NA
40 V
Evaluation Board
Surface Mount
CGHV1F006S-AMP3
Yes
GaN on SiC
8.5 GHz
9.6 GHz
6 W
>7 dB
NA
40 V
Evaluation Board
Surface Mount
Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CGHV1F006S
Yes
GaN on SiC
DC
15 GHz
6 W
>7 dB
52%
40 V
Packaged Discrete Transistor
Surface Mount
CGHV1F006S-AMP1
Yes
GaN on SiC
5.85 GHz
7.2 GHz
6 W
>7 dB
NA
40 V
Evaluation Board
Surface Mount
CGHV1F006S-AMP3
Yes
GaN on SiC
8.5 GHz
9.6 GHz
6 W
>7 dB
NA
40 V
Evaluation Board
Surface Mount
Features
  • Up to 15 GHz Operation
  • 8 W Typical Output Power
  • 17 dB Gain at 6.0 GHz
  • 15 dB Gain at 9.0 GHz
  • Application circuits for 5.8 – 7.2 GHz; 7.9 – 8.4 GHz; and 8.5 – 9.6 GHz.
  • High degree of APD and DPD correction can be applied
Applications
  • L; S; C; X and Ku-Band Amplifiers
Apply Filters
Document Type
Document Name
Application Notes
Application Notes
Data Sheets
S-parameters
S-parameters
Technical Papers & Articles
by Raymond S. Pengelly – William Pribble – Thomas Smith
This Simulation of power amplifiers (PAs) for modern wireless base station and small cell systems is an essential part of the design process. At a cell site – the PA consumes the bulk of the dc power – generates the most heat – and thus represents the greatest operational cost. Maximum PA efficiency is a necessity to manage these costs – which is a sizeable challenge in a PA that also must be highly linear to support the complex multilevel modulation types and wide bandwidths used for current and developing wireless transmission standards. Accurate simulation allows the PA designer to meet these challenges by exploring the available design options and then optimizing the circuit that is selected for the application.
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Simon Wood – Jeff B. Barner – Jim Milligan – and John Palmour.
This paper discusses the reliability performance of Wolfspeed GaN/AlGaN high electron mobility transistor (HEMT) MMIC released process technologies – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Product Ecology
CGH27030S – CGH40006S – CGHV1F006S – CGHV1F025S – CGHV27015S – CGHV27030S
Product Catalog
Sales Terms
Document Type
Document Name
Application Notes
Application Notes
Data Sheets
S-parameters
S-parameters
Technical Papers & Articles
by Raymond S. Pengelly – William Pribble – Thomas Smith
This Simulation of power amplifiers (PAs) for modern wireless base station and small cell systems is an essential part of the design process. At a cell site – the PA consumes the bulk of the dc power – generates the most heat – and thus represents the greatest operational cost. Maximum PA efficiency is a necessity to manage these costs – which is a sizeable challenge in a PA that also must be highly linear to support the complex multilevel modulation types and wide bandwidths used for current and developing wireless transmission standards. Accurate simulation allows the PA designer to meet these challenges by exploring the available design options and then optimizing the circuit that is selected for the application.
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Simon Wood – Jeff B. Barner – Jim Milligan – and John Palmour.
This paper discusses the reliability performance of Wolfspeed GaN/AlGaN high electron mobility transistor (HEMT) MMIC released process technologies – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
Product Ecology
CGH27030S – CGH40006S – CGHV1F006S – CGHV1F025S – CGHV27015S – CGHV27030S
Product Catalog
Sales Terms
Need information?
Ready to buy?
Find a Distributor
Want to keep in touch?

Knowledge Center

View All
highpower_wideband_lband_image
GaN on SiC

Thermal Considerations for X-Band MMICs Under CW Operation

Join Kasyap Patel of Wolfspeed for a live webinar on September 20th as we discuss GaN on SiC MMIC solutions to thermal concerns for next generation radar systems during continuous wave (CW) operation.
Register Now 
 Webinars
RF PA 101_amplifier classes image
GaN on SiC

RF Power Amplification 101: Amplifier Classes

The purpose of the RF PA is to increase the power of the RF input signal. This is achieved by applying the signal to the gate. This article compares some of the common amplifier classes, starting with the most-linear but least-efficient Class A to the still-linear (due to the ideal transistor) but more-efficient Class F and inverse-F.
Continue Reading 
 Technical Articles
Jamming man-portable pack2
GaN on SiC

Countering RCIEDs with GaN’s Bandwidth & Power Density Advantages

Counter-RCIED devices used by the military and law enforcement rely on jamming wireless trigger signals. This article will discuss how GaN’s high-temperature reliability and power density capability enables jammer equipment to meet system SWaP-C requirements.
Continue Reading 
 Blog
Cree Wolfspeed Logo
FacebookTwitterLinkedInYouTube
  • Contact
  • Where to Buy
  • Document Library
  • Knowledge Center
  • News
  • Events
  • Privacy Policy
  • Terms of Use
Copyright © 2021 Cree Wolfspeed