Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 25W
Application General-Purpose Broadband, 40 V
Typical Power Added Efficiency PAE 60 % @ 10 GHz
Typical Power (PSAT) 25 W
Operating Voltage 40 V
Frequency DC - 18.0 GHz
Package Type Die
Small Signal Gain 17 dB @ 10 GHz
Technology GaN on SiC
warning!

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov

25-W, 18.0-GHz, GaN HEMT Die

SKU: CGHV1J025D


Wolfspeed’s CGHV1J025D is a high-voltage, gallium-nitride (GaN) high-electron-mobility transistor (HEMT) on a silicon-carbide substrate, using a 0.25-μm gate-length fabrication process. This GaN-on-SiC product offers superior high-frequency, high-efficiency features. It is ideal for a variety of applications operating from 10 MHz to 18 GHz at 40 V with a high breakdown voltage.

Features

  • Up to 18 GHz Operation

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us