Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Peak Output Power 100W
Application 50-V Telecom
Operating Voltage 50 V
Frequency 1.8 - 2.2 GHz
Package Type Flange/Pill
Efficiency 31 - 35 % @ 25W PAVE
Gain 20 dB
ACLR -35 dBc @ 25 W PAVE

100-W, 1800 – 2200-MHz, GaN HEMT for LTE

SKU: CGHV22100


Wolfspeed’s CGHV22100 is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically for high-efficiency, high-gain and wide-bandwidth capabilities, which makes the CGHV22100 ideal for 1.8 – 2.2-GHz LTE, 4G Telecom and BWA amplifier applications. The transistor is available in both screw-down flange and solder-down pill packages.

Features

  • High degree of DPD correction can be applied

Documents