Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 15W
Application Telecom
Typical Power (PSAT) 15 W
Operating Voltage 50 V
Frequency DC - 6.0 GHz
Package Type Surface Mount
Efficiency 32 % @ 2.5 W PAVE
Gain 21 dB @ 2.5 W PAVE
ACLR -38 dBc @ 2.5 W PAVE
Technology GaN on SiC

15 W, DC - 6.0 GHz, 50 V, GaN HEMT

SKU: CGHV27015S


Wolfspeed’s CGHV27015S is an unmatched, gallium-nitride (GaN) high electron mobility transistor (HEMT) designed specifically for high efficiency, high gain and wide bandwidth capabilities, which makes the CGHV27015S ideal for LTE, 4G Telecom and BWA amplifier applications. The CGHV27015S GaN HEMT devices are suitable for 3300-3500MHz, 4900-5900MHz, 700-960MHz, 1800-2200MHz, 2500-2700MHz and extended S and C Band applications. The CGHV27015S operates from a 50 volt rail. The transistor is available in a 3mm x 4mm, surface mount, dual-flat-no-lead (DFN) package.

Features for 50 V in CGHV27015S-TB1

  • 2.4 - 2.7 GHz Operation
  • High degree of APD and DPD correction can be applied

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us