Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 60W
Application General-Purpose Broadband, 50 V
Operating Voltage 50 V
Frequency DC - 2.7 GHz
Package Type Plastic

60-W, DC to 2700-MHz, 50-V, GaN HEMT
for LTE and Pulse-Radar Applications

SKU: CGHV27060MP


Wolfspeed’s CGHV27060MP is a 60-W gallium-nitride (GaN) high-electron-mobility transistor (HEMT) housed in a small, plastic SMT package 4.4-mm x 6.5-mm. The transistor is a broadband device with no internal input or output match, which allows for the agility to apply to a wide range of frequencies from UHF through 2.7 GHz. The CGHV27060MP makes for an excellent transistor for pulsed applications at UHF, L-band or low S-band (<2.7 GHz). Additionally, the transistor is well suited for LTE micro-base-station amplifiers in the power class of 10 to 15-W average power in high-efficiency topologies such as Class A/B, F or Doherty amplifiers. The CGHV27060MP typical performance described in the data sheet is derived from a Class A/B reference design from 2.5 to 2.7 GHz.

Documents