Document Name | Date Updated | Download |
---|---|---|
CGHV31500F
Version: 3
|
Jul 31, 2018 |
CGHV31500F

Peak Output Power | 500W | |
---|---|---|
Application | L-Band / S-Band / X-Band / C-Band / Ku-Band | |
Typical Power (PSAT) | 600 W | |
Power Gain | 12.75 dB | |
Frequency | 2.7 - 3.1 GHz | |
Drain Efficiency | 60 % | |
Internal Matching | Yes - 50Ω |
500-W, 2700 to 3100-MHz, 50-Ohm Input/Output-Matched GaN HEMT for S-Band Radar Systems
SKU: CGHV31500F
Wolfspeed’s CGHV31500F is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically with high-efficiency, high-gain and wide-bandwidth capabilities, which makes the CGHV31500F ideal for 2.7 – 3.1-GHz s-band radar-amplifier applications. The transistor is supplied in a ceramic/metal-flange package, type 440217.