Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 30W
Application General-Purpose Broadband, 50 V
Typical Power (PSAT) 30 W
Operating Voltage 50 V
Frequency DC - 6.0 GHz
Package Type Flange/Pill
Gain 16 dB @ 1.2 GHz

30-W, DC – 6-GHz, 50-V, GaN HEMT

SKU: CGHV40030


Wolfspeed’s CGHV40030 is an unmatched, gallium-nitride (GaN) high-electron-mobility transistor (HEMT) designed specifically for high efficiency, high gain and wide bandwidth capabilities. The device can be deployed for L, S and C-Band amplifier applications. The data sheet specifications are based on a 0.96 - 1.4 GHz amplifier. The CGHV40030 operates on a 50-volt rail circuit while housed in a 2-lead flange or pill package.

Features:

  • Up to 6-GHz operation
  • Application circuit for 0.96 – 1.4 GHz

Documents