Features
- 4.4 – 5.9 GHz Operation
- 90 W POUT typical at 50 V
- 14 dB Power Gain
- 55 % Drain Efficiency
- Internally Matched
Wolfspeed’s CGHV59070 is an internally matched; gallium nitride (GaN) high electron mobility transistor (HEMT). The CGHV59070; operating from a 50 volt rail; offers a general purpose; broadband solution to a variety of RF and microwave applications. GaN HEMTs offer high efficiency; high gain and wide bandwidth capabilities making the CGHV59070 ideal for linear and compressed amplifier circuits. The transistor is available in a flange and pill package.
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CGHV59070P | Yes | GaN on SiC | 4.5 GHz | 5.9 GHz | 70 W | 12 dB | 50% | 50 V | Packaged Discrete Transistor | Pill | ||||
CGHV59070F-AMP | Yes | GaN on SiC | 4.8 GHz | 5.9 GHz | 70 W | 12 dB | NA | 50 V | Evaluation Board | Flange | ||||
CGHV59070F | Yes | GaN on SiC | 4.5 GHz | 5.9 GHz | 70 W | 12 dB | 50% | 50 V | Packaged Discrete Transistor | Flange |
Document Type | Document Name |
---|---|
Application Notes | |
Data Sheets | |
Technical Papers & Articles | by Donald A. Gajewski – Scott Sheppard – Simon Wood – Jeff B. Barner – Jim Milligan – and John Palmour.
This paper discusses the reliability performance of Wolfspeed GaN/AlGaN high electron mobility transistor (HEMT) MMIC released process technologies – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
|
Product Catalog | |
Sales Terms |