Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 100W
Application Radar
Typical Power Added Efficiency PAE 45 %
Typical Power (PSAT) 145 W
Power Gain 10 dB
Operating Voltage 40 V
Frequency 7.9 - 9.6 GHz
Package Type Flange
Internal Matching Yes - 50Ω
Technology GaN on SiC

100-W, 7.9 – 9.6-GHz, 50-ohm, Input/Output-Matched, GaN HEMT Power Amplifier

SKU: CGHV96100F2


Wolfspeed’s CGHV96100F2 is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT) on silicon-carbide (SiC) substrates. This GaN internally matched (IM) FET offers excellent power added efficiency in comparison to other technologies. GaN has superior properties compared to silicon or gallium arsenide, including higher breakdown voltage, higher saturated electron drift velocity and higher thermal conductivity. GaN HEMTs also offer greater power density and wider bandwidths compared to GaAs transistors. This IM FET is available in a metal/ceramic flanged package for optimal electrical and thermal performance.

Features

  • 145 W POUT typical

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us