130 W; 8.4 - 9.6 GHz; 50-ohm; Input/Output Matched GaN HEMT for X-Band Radar Applications
Wolfspeed’s CGHV96130F is a gallium nitride (GaN) High Electron Mobility Transistor (HEMT) on Silicon Carbide (SiC) substrates. This GaN Internally Matched (IM) FET offers excellent power added efficiency in comparison to other technologies. GaN has superior properties compared to gallium arsenide; including higher breakdown voltage; higher saturated electron drift velocity and higher thermal conductivity. GaN HEMTs also offer greater power density and wider bandwidths compared to GaAs transistors. This IM FET is available in a metal/ceramic flanged package for optimal electrical and thermal performance.
Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Efficiency
Operating Voltage
Form
Package Type
CGHV96130F
Yes
GaN on SiC
8.4 GHz
9.6 GHz
130 W
42%
40 V
Packaged Discrete Transistor
Flange
Technical & Sales Documents
Tools & Support
Compliance
Apply Filters
Document Type
Document Name
Application Notes
Application Notes
Application Notes
Data Sheets
Technical Papers & Articles
by Raymond S. Pengelly – William Pribble – Thomas Smith
This Simulation of power amplifiers (PAs) for modern wireless base station and small cell systems is an essential part of the design process. At a cell site – the PA consumes the bulk of the dc power – generates the most heat – and thus represents the greatest operational cost. Maximum PA efficiency is a necessity to manage these costs – which is a sizeable challenge in a PA that also must be highly linear to support the complex multilevel modulation types and wide bandwidths used for current and developing wireless transmission standards. Accurate simulation allows the PA designer to meet these challenges by exploring the available design options and then optimizing the circuit that is selected for the application.
Technical Papers & Articles
by Raymond S. Pengelly – Simon M. Wood – James W. Milligan – Scott T. Sheppard – and William L. Pribble
Technical Papers & Articles
by Yifeng Wu and Primit Parikh – The vacuum tubes used in today’s millimeter-wave transmitters face an increasing threat from GaN HEMTs. Wolfspeed’s Yifang Wu and Primit Parikh are leading the GaN charge with designs that incorporate field plates – iron-doped buffer layers and a thin AIN interlayer to deliver a record power at 30 GHz.
Technical Papers & Articles
by Donald A. Gajewski – Wolfspeed
Randall D. Lewis – Northrop Grumman Corp.
Benjamin M. Decker – Northrop Grumman Corp.
Technical Papers & Articles
by Donald A. Gajewski – Scott Sheppard – Simon Wood – Jeff B. Barner – Jim Milligan – and John Palmour.
This paper discusses the reliability performance of Wolfspeed GaN/AlGaN high electron mobility transistor (HEMT) MMIC released process technologies – fabricated on 100 mm high purity semi-insulating (HPSI) 4H-SiC substrates.
A radar system designer’s most coveted objectives are achieving a long range, adequate resolution to distinguish objects in close proximity to each other, and the ability to not only determine target velocities but target types in order to help differentiate friendlies from adversaries.A combination of both approaches is essential, and engineers can design for peak power points of the load-pull simulation while also paying attention to other parts of the circuit for baseband signal fidelity.
Join Scott Blum, RF Applications Engineer with Wolfspeed as he discusses how to design areas of a pulsed amplifier circuit to achieve a high degree of pulse fidelity.
As the need for smaller and higher performing radar systems is increasing, GaN on SiC has become the technology of choice for next generation radar systems. This article will discuss GaN on SiC MMIC solutions to thermal concerns for next generation radar systems during continuous wave (CW) operation.