Document Name | Date Updated | Download |
---|---|---|
CMPA0060025D
Version: 2.0
|
Jun 1, 2017 |
CMPA0060025D

Peak Output Power | 25W | |
---|---|---|
Application | General-Purpose Broadband, 50 V | |
Typical Power (PSAT) | 30 W | |
Operating Voltage | 50 V | |
Breakdown Voltage | High | |
Frequency | DC - 6.0 GHz | |
Package Type | Die | |
Small Signal Gain | 18 dB | |
Size | 0.157 x 0.094 x 0.004 in |
25-W, 20-MHz – 6.0-GHz, GaN MMIC Power Amplifier
SKU: CMPA0060025D
Wolfspeed’s CMPA0060025D is a gallium-nitride (GaN) High Electron Mobility Transistor (HEMT) based monolithic microwave integrated circuit (MMIC). GaN has superior properties compared to silicon or gallium arsenide, including higher breakdown voltage, higher saturated electron drift velocity and higher thermal conductivity. GaN HEMTs also offer greater power density and wider bandwidths compared to Si and GaAs transistors. This MMIC enables very wide bandwidths.