Skip to Main Content
Contact
浏览产品 (中文)

CMPA1842040

Wolfspeed CMPA1842040 composite
1.8 - 4.2 GHz, 45 W GaN MMIC HPA

Wolfspeed’s CMPA1842040 is a 45W MMIC HPA utilizing Wolfspeed’s high performance, 0.15um GaN on SiC production process. The CMPA1842040 operates from 1.8-4.2 GHz and supports electronic warfare applications. The CMPA1842040 achieves 45 W of saturated output power with 25 dB of large signal gain and typically 45% power-added efficiency under CW operation.

The CMPA1842040 provides improved RF performance over a more targeted narrow bandwidth allowing customers to improve SWaP-C benchmarks in their next-generation systems.

Products

CMPA1842040

CMPA1842040

Product SKU
Buy Online
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA1842040F
New
Yes
GaN on SiC
1.8 GHz
4.2 GHz
45 W
24 dB
45%
28 V
MMIC Bare Die
Flange
CMPA1842040D
New
Yes
GaN on SiC
1.8 GHz
4.2 GHz
45 W
25 dB
45%
28 V
MMIC Bare Die
Die
Features (Typical, 25C)
  • Psat: 45W
  • PAE: 45%
  • LSG: 24dB
  • S21: 25dB
  • S11: -10dB
  • S22: -8dB
  • CW operation
Applications
  • Electronic Warfare

Documents, Tools & Support

Documents

Apply Filters
Document Type
Document Name
Application Notes
Application Notes
Data Sheets
Data Sheets
Product Catalog
Sales Terms
Need information?
Buy Online
Find a Distributor
Stay Informed

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading 
 Technical Articles

Improving Pulse Fidelity in RF Power Amplifiers

A radar system designer’s most coveted objectives are achieving a long range, adequate resolution to distinguish objects in close proximity to each other, and the ability to not only determine target velocities but target types in order to help differentiate friendlies from adversaries.A combination of both approaches is essential, and engineers can design for peak power points of the load-pull simulation while also paying attention to other parts of the circuit for baseband signal fidelity.
Continue Reading 
 Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.