Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 65W
Application Satellite Communications
Typical Power Added Efficiency PAE 30 %
Typical Power (PSAT) 60 W
Operating Voltage 40 V
Frequency 12.7 - 13.25 GHz
Package Type Die
Small Signal Gain 26 dB
Technology GaN on SiC

60-W, 12.7 to 13.25-GHz, 40-V, GaN MMIC Power Amplifier

SKU: CMPA1C1D060D


Wolfspeed’s CMPA1C1D060D is a gallium-nitride (GaN) high-electron-mobility transistor (HEMT) based monolithic-microwave integrated circuit (MMIC) on a silicon carbide substrate, using a 0.25-μm gate-length fabrication process. GaN-on-SiC has superior properties compared to silicon, gallium arsenide or GaN-on-Si, including higher breakdown voltage, higher saturated-electron-drift velocity and higher thermal conductivity.

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us