Features
- Up to 80 W of output power
- High associated gain
- Industry leading PAE
- Multiple platforms offered
Wolfspeed’s CMPA1F1H060 MMIC HPA family supports up to 80 W utilizing Wolfspeed’s high performance, 0.15um GaN on SiC production process. The product family operates from 15.4-17.7 GHz and supports both defense and commercial-related radar applications. The CMPA1F1H060 family achieves up to 80 W of saturated output power with 25 dB of large signal gain and high power-added efficiency under pulsed operation.
The CMPA1F1H060 family provides improved RF performance over existing market solutions allowing customers to improve SWaP-C benchmarks in their next-generation systems.
Product SKU | Buy Online | Data Sheet | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA1F1H060S New | Yes | GaN on SiC | 15.4 GHz | 17.7 GHz | 80 W | 25 dB | 28 V | Packaged MMIC | Plastic | |||
CMPA1F1H060D New | Yes | GaN on SiC | 15.4 GHz | 17.7 GHz | 80 W | 26 dB | 28 V | MMIC Bare Die | Die | |||
CMPA1F1H060F New | Yes | GaN on SiC | 15.4 GHz | 17.7 GHz | 60 W | 25 dB | 28 V | Packaged MMIC | Flange |
Document Type | Document Name |
---|---|
Application Notes | |
Application Notes | |
Product Catalog | |
Sales Terms |