Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 15W
Application Radar
Typical Power Added Efficiency PAE 52 W
Typical Power (PSAT) 21 W
Power Gain 27 dB
Operating Voltage 50 V
Frequency 2.7 - 3.5 GHz
Package Type Surface Mount
Small Signal Gain 33 dB
Technology GaN on SiC

15 W, 2.7 - 3.5 GHz, GaN MMIC, Power Amplifier

SKU: CMPA2735015S


Cree’s CMPA2735015S is a gallium nitride (GaN) High Electron Mobility Transistor (HEMT) based monolithic microwave integrated circuit (MMIC). GaN has superior properties compared to silicon or gallium arsenide, including higher breakdown voltage, higher saturated electron drift velocity and higher thermal conductivity. GaN HEMTs also offer greater power density and wider bandwidths compared to Si and GaAs transistors. This MMIC contains a two-stage reactively matched amplifier design approach enabling high power and power added efficiency to be achieved in a 5mm x 5mm, surface mount (QFN package).

Feature

  • 33 dB Small Signal Gain
  • 21 W Typical PSAT
  • Operation up to 50 V
  • High Breakdown Voltage
  • High Temperature Operation
  • 5 mm x 5 mm Total Product Size

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us