Skip to Main Content
Contact
浏览产品 (中文)

CMPA601J025

Wolfspeed RF CMPA601J025F flange package
6 - 18 GHz, 25W GaN MMIC HPA

Wolfspeed’s CMPA601J025 is a 25 W MMIC HPA utilizing Wolfspeed’s high performance, 0.15um GaN on SiC production process. The CMPA601J025 family operates from 6 – 18 GHz and supports a variety of end applications such as electronic warfare, test instrumentation, radar and general amplification. The CMPA601J025 achieves 25 W of saturated output power with 20 dB of large signal gain and 20% power-added efficiency under CW operation.

The CMPA601J025 provides superior broadband, RF performance and thermal management allowing customers to improve SWaP-C benchmarks in their next-generation systems.

CMPA601J025

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA601J025D
Yes
GaN on SiC
6 GHz
18 GHz
25 W
30 dB
27%
22 V
MMIC Bare Die
Die
CMPA601J025F
New
Yes
GaN on SiC
6 GHz
18 GHz
25 W
20 dB
20%
28 V
Packaged MMIC
Flange
Features
  • Psat: 25 W
  • PAE: 20 %
  • LSG: 20 dB
  • S21: 30 dB
  • S11: -10 dB
  • S22: -8 dB
  • CW operation
Applications
  • Electronic Warfare
  • Test Instrumentation
  • Radar
  • Broadband Amplifiers

Documents

Apply Filters
Document Type
Document Name
Application Notes
Application Notes
Data Sheets
Data Sheets
Product Catalog
Sales Terms
Need information?
Buy Online
Find a Distributor
Stay Informed

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading 
 Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.