Skip to Main Content
Contact
English
  • English
  • 简体中文
  • 繁體中文
View Cart

CMPA851A025

Wolfspeed CMPA851A025 RF packages: surface mount (left), die (right)
8.5 - 10.5 GHz, 40 W GaN MMIC HPA

Wolfspeed’s CMPA851A025 MMIC HPA family supports up to 40 W utilizing Wolfspeed’s high performance, 0.15um GaN on SiC production process. The product family operates from 8.5 – 10.5 GHz and supports both defense and commercial-related radar applications. The CMPA851A025 family achieves 40 W of saturated output power with 30 dB of large signal gain under pulsed operation. CW operation is also an option.

The CMPA851A025 family offers both bare die and SMT package solutions allowing the user to improve their SWaP-C benchmarks in meeting next-generation requirements.

Products

CMPA851A025

No filters selected, showing all 2 products

CMPA851A025

Product SKU
Buy Online
Request Sample
Data Sheet
Recommended For New Design?
Technology
Frequency Min
Frequency Max
Peak Output Power
Gain
Efficiency
Operating Voltage
Form
Package Type
CMPA851A025S
New
Yes
GaN on SiC
8.5 GHz
10.5 GHz
40 W
29.5 dB
28 V
Packaged MMIC
Plastic
CMPA851A025D
New
Yes
GaN on SiC
8.5 GHz
10.5 GHz
40 W
30 dB
28 V
MMIC Bare Die
Die
Features
  • Superior Overall Performance
  • Pulsed and CW Operation
  • Small 6 x 6 mm Footprint
  • Environmental Protection
Benefits
  • High SWAP-C Analysis
  • Automated Assembly
Applications
  • Defense and Commercial Radar Systems

Documents, Tools & Support

Documents

Document Type
Document Name
Application Notes
Application Notes
Product Catalog
Sales Terms
Buy OnlineFind a Distributor

Knowledge Center

View All
RF
|
Aerospace & Defense

Thermal Considerations for High-Power GaN RF Amplifiers

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.