Features
- Freq: 9 – 10 GHz
- Psat > 20 W
- PAE > 45%
- LS Gain > 30 dB
- 6×6 mm Overmold QFN
Wolfspeed’s CMPA901A020 is a packaged; 20W HPA utilizing Wolfspeed’s high performance; 0.15um GaN on SiC production process. The CMPA901A020 operates from 9-10 GHz and targets pulsed radar applications such as marine weather radar. With 3 stages of gain; this high performance amplifier provides >30dB of large signal gain; potentially lowering the transmit BOM count; and >50% efficiency to support lower system DC power requirements and simplify system thermal management solutions. Packaged in a small 6×6 mm plastic overmold QFN; the CMPA901A020 also supports reduced board space requirements and highthroughput manufacturing lines.
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Recommended For New Design? | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CMPA901A020S-AMP1 | Yes | GaN on SiC | 9 GHz | 10 GHz | 35 W | 30 dB | 45% | 28 V | Packaged MMIC | Plastic | ||||
CMPA901A020S | Yes | GaN on SiC | 9 GHz | 10 GHz | 35 W | 30 dB | 45% | 28 V | Packaged MMIC | Plastic |
Document Type | Document Name |
---|---|
Data Sheets | |
Design Files | |
S-parameters | |
Technical Papers & Articles | |
Sales Terms |