Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Peak Output Power 40W
Application Radar
Typical Power Added Efficiency PAE 35 %
Power Gain 23 dB at PIN = 23 dBm
Operating Voltage 28 V
Frequency 9.0 - 10.0 GHz
Package Type Flange
Small Signal Gain 34 dB
Technology GaN on SiC

35-W, 9.0 – 10.0-MHz, 28 V, GaN MMIC for Radar Power Amplifiers

SKU: CMPA901A035F


Cree’s CMPA901A035F is a gallium nitride (GaN) High Electron Mobility Transistor (HEMT) designed specifically for high efficiency, high gain, and wide bandwidth capabilities, which makes CMPA901A035F ideal for 9 – 10.0 GHz Radar & CW amplifier applications. The transistor is supplied in a ceramic/metal flange package.

Features

  • 50-ohm matched
  • 40 W typical Pout
  • 34 dB Typical Small Signal Gain
  • 28 V Operation

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us