Skip to Main Content
Contact
浏览产品 (中文)
Collage of (from left to right) an EV train, wind turbines, data center servers and solar panels
Power

PCIM 2022

May 10 - 12, 2022

Visit Wolfspeed in person at PCIM May 10th – 12th in Nuremberg

PCIM is the world’s largest power electronics conference, where attendees can learn about the latest industry trends and innovations. Wolfspeed is excited to present Scale and Scalability for a rapidly growing Silicon Carbide market. Our Silicon Carbide power products bring high efficiency and high power density to electric vehicles, fast charging stations, enterprise data centers, renewable energy systems and more. Visit us at booth 7-435 to learn more and reach out to our sales team to today.


Line art illustration of Wolfspeed's Mohawk Valley Fab building with all caps letters "First. Largest. Only" on the left side

Capacity Expansion

The Mohawk Valley Fab (MVF) construction is complete, the first 200-mm wafers demonstrated, and the fab is undergoing qualification for mass production. This brand new, state-of-the-art power wafer fabrication facility will be automotive-qualified and 200mm-capable. Visit us at booth 7-435 to learn more. You can also check out our Capacity Expansion Overview.

View Our Progress

Industry Workshops & Presentations

Professional headshot of speaker Jianwen Shao
Jianwen Shao, Manager for Industrial Power Applications

Presentation: A SiC Based 30kW Three Phases Interleaved LLC Converter for EV Fast Charger
Speaker: Jianwen Shao
Date: Tuesday, May 10, 2022 at 2:40 PM CET
Room: München 1

Abstract: This paper presents a SiC MOSFET-based 30kW three-phase interleaved LLC resonant converter for Electric Vehicle (EV) fast charger, with high efficiency, high power density and wide output voltage range.  A flexible gain control scheme of the three-phase LLC resonant converter is studied. A digital controlled prototype with a switching frequency range of 135kHz-250kHz is demonstrated with 200Vdc-1000Vdc output voltage range, 6.5kW/L power density and exceeding 98% in peak efficiency.

Professional headshot of Guy Moxey
Guy Moxey, Senior Director of Power Marketing

Presentation: Silicon Carbide: New applications within Industrial and Energy – The next Great Frontier
Speaker: Guy Moxey
Date: Tuesday, May 10, 2022 at 3:50 - 4:10 PM CET
Room: Hall 6, Stand 6-246

---

Presentation: The Next Level of Wide Bandgap Design - SiC
Speaker: Guy Moxey
Date: Wednesday, May 11, 2022 at 1:10 PM CET
Room: Industry Forum Hall 6, Booth 6-246

Professional headshot of speaker Amy Romero
Amy Romero, Power Die Applications Engineer

Presentation: High temperature performance of next generation 1200 V SiC MOSFET die with advanced packaging technology 
Speaker: Amy Romero
Date: Thursday, May 12, 2022 at 10:10 AM CET
Room: Brüssel 1

Abstract: The combination of high power capable SiC MOSFETs with advanced packaging can lead to very high-power densities, creating the challenge of having a reliable design that can not only withstand high power stresses but also high temperature conditions. This paper addresses that concern with the first ever integration of a newly developed 1200 V, 14 mΩ, 25 mm2 SiC MOSFET with a sintered die attach and copper top side solution which allows for copper wire bonds. Both die and package level technology qualification results are shown including successful High Temperature Reverse Bias (HTRB), High Temperature Gate Bias (HTGB) and power cycling tests, all up to 200 °C and High Voltage High Humidity, High Temperature Reverse Bias Test (HV-H3TRB). Post-stress physical analysis is also shown.

Professional headshot of speaker Ty McNutt
Ty McNutt, Director of Business Development

Presentation: Wolfspeed Power Modules for Today's EV Market
Speaker: Ty McNutt
Date: Tuesday, May 10, 2022 at 2:10 PM CET
Room: Exhibitors Forum

Abstract: Wolfspeed power modules offer on- and off-board solutions for today's EV applications. Scalable in power, Wolfspeed power modules will be reviewed that can offer vehicle platforms a solution that will minimize engineering time across performance levels. Reference designs highlighting the design benefits of these modules will be reviewed, along with key components in the ecosystem surrounding the modules.


Demonstrations

Product shot of Wolfspeed's 3.6kW Bridgeless Totem-Pole PFC reference design.

3.6kW Bridgeless Totem-Pole PFC

This reference design demonstrates the application of Wolfspeed’s C3M™ 650 V Silicon Carbide MOSFET technology in TOLL (TO-Leadless) package to create a 3.6kW bridgeless totem-pole PFC for server, data, and mining power supplies and telecom systems.

PresentationOne PagerReference Design
Product Shot of a Wolfspeed 6.6 kW High Power Density Bi-Directional EV On-Board Charger reference design

6.6 kW High Power Density Bi-Directional On-Board Charger

This reference design targets high-power-density, high-efficiency on-board charger applications and features Wolfspeed’s new 650 V C3M™ Silicon Carbide MOSFETs. The C3M0060650D is a 60mΩ, 650V MOSFET in TO-247 package.

Product Shot of Wolfspeed's Reference Design of a 22kW Bi-directional High Efficiency Active Front End (AFE) Converter

22kW Bi-directional Active Front End (AFE) Converter

This reference design demonstrates the application of Wolfspeed’s 1200V C3M™ Silicon Carbide MOSFETs to create a 22kW three phase bidirectional active front end (AFE) converter for electric vehicle (EV) on-board charger (OBC); off-board fast charging; and other industrial applications such as energy storage systems and three phase PFC power supplies.

Product Shot of Wolfspeed's Reference Design of a 22kW Bi-directional High Efficiency DC/DC Converter

22kW Bi-directional DC/DC Converter

The 22kW bi-directional CLLC resonant converter targets wide output voltage range, high-efficiency and high-power-density bi-directional applications such as electric vehicle on-board chargers and energy storage systems. A novel flexible gain control scheme of the CLLC bi-directional resonant converter is examined to achieve high efficiency and wide voltage gain range in both charging and discharging mode.

CRD30DD12N-K Product Shot

30kW Discrete Interleaved LLC DC-DC Converter

The 30kW 3 phase interleaved LLC DCDC converter (CRD30DD12N-K) targets high-power-density, high-efficiency fast charger applications and features Wolfspeed’s discrete 1200V C3M Silicon Carbide MOSFETs(C3M0040120K) and 650V C6D Silicon Carbide Schottky Diodes (C6D20065D and C6D10065A).

Product shot of the 600 kW XM3 High Performance Dual Three-Phase Inverter.

600kW Three-phase Dual Inverter Reference Design Using The XM3 Power Module

The 600kW three-phase inverter demonstrates system level power density and efficiency obtained by using six of Wolfspeed’s XM3 half-bridge power modules. With half the weight and volume of a standard 62mm module, the XM3 footprint maximizes power density while minimizing loop inductance for low-loss, high-frequency operation with simple power bussing.

Modular SiC Evaluation System

Modular Silicon Carbide Evaluation System

The industry’s first modular Silicon Carbide evaluation system provides customers with a flexible set of power building blocks for in-circuit evaluation of Silicon Carbide system performance. Evaluate and optimize the high-speed dynamic switching performance of Wolfspeed Silicon Carbide MOSFETs within minutes. Visit Arrow’s booth at 7-525 to view the demo and learn more.

Wolfspeed's power modules (from top: HM3, BM3, XM3, GM3, and FM3) being displayed on a glass panel

Silicon Carbide Power Modules

More advanced Silicon Carbide modules in 1.7kV and automotive grade are available soon at Wolfspeed. Provides the most extensive lineup of modules to date, serving industrial, critical environment, and mobility markets. Wolfspeed’s power modules are designed to provide system scalability and flexibility. They come with a variety of features, providing higher ampacity, smaller size, and scale from 1 amp to nearly 1000 amps, which makes them a perfect fit for your power designs.

Wolfspeed Silicon Carbide power MOSFETs inside EV

Wolfspeed Silicon Carbide Solutions for EV Inverters

Wolfspeed continues to lead in silicon carbide with our first Automotive E-Series line of Bare Die Silicon Carbide (SiC) MOSFETs. The portfolio is fully automotive qualified, with high blocking voltage with the industry-leading low RDS(ON) over temperature stability, enabling low conduction losses and highest figures of merit in the most demanding applications.

Wolfspeed's new Gen3+ die with a Die Top System from Heraeus

Next Generation Solution for High Stress Robustness

A demonstration of Wolfspeed’s new Gen 3+ die with a Die Top System from Heraeus. Join us for the full presentation by Amy Romero on Thursday, 12 May 2022 at 10:10 and visit booth 7-435 to learn more.

A robotic arm on a SiC Wafer

In The Studio

A new video series exploring Silicon Carbide industry trends and innovations.

Featured Episodes

Power
|
Silicon Carbide

In The Studio: Silicon Carbide vs GaN vs Silicon

Silicon Carbide, GaN, and silicon all have their place, but how do you know which is the best fit for your power system? Guy Moxey and special guest John Palmour, CTO and Co-Founder of Wolfspeed, take up this debate in the first edition of In the Studio. Join them as they discuss the merits and tradeoffs of Silicon Carbide vs GaN vs silicon.
View Now  In The Studio

In The Studio: Silicon Carbide Enabling End Systems – what’s next?

The silicon IGBT has been an industry staple for years. Why transition to Silicon Carbide now? As mass electrification drives the need for cost-effective economies of scale, how do improvements in efficiency and power density play into consideration? Listen to Wolfspeed’s Guy Moxey talk to CTO and Co-Founder John Palmour as they discuss how Silicon Carbide is enabling end systems of the future.

Featured Products

Tools & Support

Design Tools
Support
  • Power Applications Forum
  • Where to Buy
  • Sample Center
  • Power Product Catalog
Technical Support
Power Applications Forum
Sales Support
Stay Informed
SpeedFit Design Simulator

More Events

William Blair 43rd Annual Growth Stock Conference

Wednesday, June 7, 2023
Event Details

Footer

Wolfspeed Logo

Social Media

  • Facebook
  • Instagram
  • Twitter
  • LinkedIn
  • YouTube
Copyright © 2023 Wolfspeed, Inc.