Features
- 1200-Volt Schottky Rectifier
- Zero Forward and Reverse Recovery
- High-Frequency Operation
- Temperature-Independent Switching Behavior
- Extremely Fast Switching
- Positive temperature coefficient on VF
Product SKU | Buy Online | Data Sheet | Qualification | Blocking Voltage | Current Rating | Total Capacitive Charge (QC (typ)) | Maximum Junction Temperature | Generation | Recommended For New Design? |
---|---|---|---|---|---|---|---|---|---|
CPW4-1200-S020B | Industrial | 1200 V | 20 A | 99 nC | 175 °C | Gen 4 | Yes |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 09/2023 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 02/2024 |
Sales Terms | 12/2021 |