Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Blocking Voltage 1700 V
Die Size 2.97 mm x 2.97 mm
Current Rating 10 A
Package Bare Die
Technology CPW5
Total Capacitive Charge (QC (typ)) 111 nC

Z-Rec® Rectifier

SKU: CPW5-1700-Z010A


See our complete list of reference designs for examples of popular topologies commonly used with SiC today. Download our LTspice or PLECS models or try our SpeedFit design simulator.

Features 

  • 1700-volt Schottky rectifier 
  • Zero reverse recovery current 
  • Zero forward recovery voltage 
  • High-frequency operation 
  • Temperature-independent switching behavior 
  • Extremely fast switching 
  • Positive temperature coefficient on VF

Documents