Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Facebook Icon Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner Handshake Icon Envelope Icon
Application Industrial
Package TO-263-7
Topology AC to DC
Status Paper Design Only
Package Type Discretes

2.2 kW, High Efficiency (80+ Titanium) Bridgeless Totem-Pole PFC with Cree's (C3M™) SIC MOSFET (TO-263-7)

SKU: CRD-02AD09N


Terms: By accepting the reference designs from Cree, Inc. ("Cree"), you on behalf of your organization (or you personally, if you are requesting the model for personal use) agree to the following conditions of its use: 1. The reference design files are provided “AS IS”, and Cree disclaims any warranty either express or implied in connection with the files, including but not limited to any warranty 2. In no event, will Cree be liable for any damages arising from the use of the reference design files, regardless of the legal theory or any prior knowledge of Cree; and 3. Cree retains all copyrights and other intellectual property rights.

  • Highly efficient and low cost solution of bridgeless totem-pole PFC topology based on Cree’s (C3M™) 900 V SiC MOSFET in a TO-263-7 Package
  • Comfortably achieve Titanium standard by having 98.5% efficiency while THD < 5% under all load conditions
  • Innovative resistor based current sensing solution
  • Distortion less inductor current at zero crossing during all load conditions
  • Reduced Bill of Material (BOM) by the use of general purpose diodes in place of low frequency switches
  • Documentation includes bill of materials (BOM), schematic, board layout, application note and power point presentation

Documents

Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Thank you for registering.

Your download should start automatically. If not please click here.

Fill out this form to access Reference Designs