Close

Thanks, we’re glad to hear from you.
We’ll route your inquiry to the proper division and they will respond promptly.

Close

Work with Us

Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Blocking Voltage 900 V
Current Rating at 25°C 23 A
Rds(on) at 25°C 120 mΩ
Package TO-247-3
Gate charge total 17 nC
Maximum junction temperature 150 ˚C
Reverse-Recovery Charge (Qrr) 115 nC
Output Capacitance 40 pF
Reverse-Recover Time (Trr) 24 ns

E-Series Automotive Silicon Carbide MOSFET

SKU: E3M0120090D


Wolfspeed extends its leadership in Silicon Carbide by introducing the E-Series line of SiC MOSFETs. The Industry’s first automotive qualified, PPAP capable and humidity resistant MOSFET available in the industry. It features Wolfspeed’s 3rd generation rugged planar technology offering the industry’s lowest switching losses and highest figure of merit, the E-Series MOSFET is optimized for use in EV battery chargers and high voltage DC/DC converters and is featured in Wolfspeed’s 6.6kW Bi-Directional On-Board Charger reference design, which can be found here.

Features

  • Automotive Qualified (AEC-Q101) and PPAP Capable
  • Minimum of 900V Vbr across entire operating temperature range
  • High-speed switching with low output capacitance
  • High blocking voltage with low RDS(on)
  • Fast intrinsic diode with low reverse recovery (Qrr)
  • Easy to parallel and simple to drive

Download our LTspice or PLECS models or try our SpeedFit design simulator.

Documents