Mail Icon postage letter Location Marker standard map marker Pencil Icon pencil Power Icon Lightning Bolt Radio Frequency Icon Radio Tower Radio Frequency Icon antenna Search Icon magnifying glass Outgoing Call Phone with arrow pointing out Incoming Call Phone with arrow pointing in Next Arrows 2 forward facing arrows Down Arrow Downward pointing arrow Download File tray with arrow pointing in Pencil pencil Document document Info info Power circle icon lightning bolt with circle around it RF Components circle icon antenna with circle around it Wolfspeed circle icon wolfspeed logo with circle around it Wolfspeed wolf icon wolfspeed logo Marker Icon with Circle map marker with circle Page Icon with Circle page marker with circle Gear Icon with Circle gear marker with circle Page Icon with Circle page marker with circle Play Button Triangle on top of circle Large Right Arrow Circle Twitter logo LinkedIn logo YouTube logo Right Arrow Right Arrow - thinner
Event date: Sunday, September 23, 2018

We’re introducing the Wolfspeed® E-Series™ – our new family of AEC-Q101 and high humidity rated SiC MOSFETs and diodes.

Join us in Booth 300 to learn about our new E-Series – the first commercially available family of SiC MOSFETs and diodes that is AEC-Q101 qualified, PPAP-capable and humidity resistant. Our engineers will be on hand to answer your questions about the new line as well as walk you through our 6.6 kW SiC Bi-directional On-Board Charger demo.

Proud Sponsor of Women in Engineering Panel

Wolfspeed is proud to be the exclusive sponsor of this year’s WIE panel discussion featuring accomplished female engineers from across the country, including Lauren Kegley, one of Wolfspeed’s top Product Commercialization Engineers.

Panel Discussion on Industry and Academia Collaborations Date: Wednesday, September 26
Time: 2:00-3:40PM
Location: Room B115

Technical Presentations

You won’t want to miss these presentations by Wolfspeed’s top engineers.

Session: SiC Ruggedness and Reliability: Non-Destructive and Destructive Short-Circuit Characterization of a High Current SiC MosfetDate: Monday, September 24
Time: 4:00PM-4:25PM
Location: Room B112
Speaker: Amy Romero

Session: Multi-phase Converters Poster 1: SiC Mosfets Based Bi-directional 3-Phase AC/DC ConvertersDate: Tuesday, September 25
Time: 10:30AM-1:00PM
Location: Exhibit Hall A and A1
Speaker: Jianwen Shao

Workshop: Trends in SiC, GaN, and diamond power semiconductor devicesDate: Wednesday, September 26
Time: 8:30AM-10:10AM
Location: Room B115
Speaker: Ty McNutt

Presentation: “More Power, Delivered More Efficiently with SiC Technology” delivered in the Special Session: Sustainable Energy Systems and Energy Sustainability Date: Wednesday, September 26
Time: 2:00PM-3:40PM
Location: Room B114
Speaker: Ty McNutt

Session: Power Modules 2: Current Sharing & Reliability Date: Wednesday, September 26
Time: 2:00PM-3:40PM
Location: Room A105
Chairperson: Ty McNutt & Montie Vitor

For more information, check the program schedule here.