Skip to Main Content
Contact
  • English
  • 简体中文
  • 繁體中文
View Cart
Renewable Energy

Energy Storage Systems

Wolfspeed Silicon Carbide is capable of incredible reliability and efficiency within battery-based energy storage systems, meaning power is always available even when the sun sets.

  • English
  • 简体中文
  • 繁體中文

Energy Storage Systems Enable a Secure Energy Future

One of the biggest challenges facing the renewable industry is how to manage supply vs demand, as power generated by solar and wind systems can fluctuate considerably depending on environmental conditions and time of day. Battery-based Energy Storage Systems (ESS) are one way that system designers can address this challenge and create a reliable energy infrastructure at the residential, commercial, industrial and utility levels.

Wolfspeed Silicon Carbide MOSFETs, Schottky diodes and power modules are the gold-standard for energy storage systems, creating systems that are more efficient and power dense, have simpler circuit topologies that reduce overall cost and size, all while meeting emerging efficiency standards.

Illustrated diagram showing how solar panels are used to charge power grids, EV chargers, industrial and residential applications.

Residential and Commercial Energy Storage Solutions

Solar photovoltaic and wind energy storage systems have multiple power stages that can benefit from Wolfspeed Silicon Carbide MOSFETs, Schottky diodes and power modules, including the Wolfspeed WolfPACK™ family of devices. Whether it is a single-phase residential system (5-15 kW) or three-phase commercial system (30-100 kW), the architecture and power circuit topologies are similar and can be scaled according to power level.

At the residential and commercial level, energy storage systems save excess power generated during peak times for the building it is tied to. Using Wolfspeed Silicon Carbide in a residential or light commercial buck/boost battery interface circuit can improve charge and discharge efficiency while reducing system cost and size.


Utility-Scale Energy Storage Solutions

Larger industrial and utility-scale energy storage systems utilize massive battery storage systems that operate before the meter, storing enough power for large factories or entire utility grids. These large-scale ESS can also benefit from Wolfspeed Silicon Carbide in the buck/boost circuit. Currently, using Wolfspeed’s 1200 V MOSFETs and Schottky diodes in a three-level configuration or WolfPACK™ Six-Pack Modules provides an ideal combination of efficiency and ease of design along with the highest system power density. New 1500 V photovoltaic solar systems are delivering higher voltage to energy storage systems.


Accelerate your solar system design process with SpeedFit Design Simulator

Watch as Wolfspeed's Zan Huang demonstrates using the SpeedFit™ Design Simulator to simulate a solar MPPT Boost Converter and see how you can achieve high efficiency and power density in solar systems even under elevated temperatures.

When You Need Power You Can Rely on, Choose Wolfspeed

Alternative energy systems are an alternative only when they can be counted on, which is why Wolfspeed is a great choice. Wolfspeed SiC’s robust performance has proven its value time and again, with billions of field hours for our most popular SiC components.

Up To
30%
Lower Losses
Up To
50%
Higher Power Density
Up To
15%
System Cost Savings

Silicon Carbide Power Modules

View All

Silicon Carbide Power Modules

No filters selected, showing all 4 products

Silicon Carbide Power Modules - Filter By

Silicon Carbide Power Modules

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Maximum Junction Temperature
Module Size
Recommended For New Design?
Qualification
View Product
CBB032M12FM3
FM3
Full-Bridge
1200 V
37 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Full-Bridge
1200 V
48 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
84 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
FM3
Half-Bridge
1200 V
117 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial

Discrete Silicon Carbide MOSFETs

Discrete Silicon Carbide MOSFETs

No filters selected, showing all 2 products

Discrete Silicon Carbide MOSFETs - Filter By

Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Generation
Current Rating
Gate Charge Total
Output Capacitance
Total Power Dissipation (PTOT)
Maximum Junction Temperature
Package
Recommended For New Design?
Qualification
View Product
650 V
45 mΩ
Gen 3
49 A
63 nC
101 pF
176 W
175 °C
TO-247-4
Yes
Industrial
1200 V
21 mΩ
Gen 3
100 A
162 nC
180 pF
469 W
175 °C
TO-247-4
Yes
Industrial

Discrete Silicon Carbide Schottky Diodes

Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 1 products

Discrete Silicon Carbide Schottky Diodes - Filter By

Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Data Sheet
CAD Model
Blocking Voltage
Current Rating
Generation
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Total Capacitive Charge (QC (typ))
Total Power Dissipation (PTOT)
Package
Recommended For New Design?
Qualification
View Product
1200 V
30 A
Gen 4
1.5 V
30 A
152 nC
441 W
TO-247-2
Yes
Industrial

Image showing solar panels and wind turbines.

Wolfspeed: A trusted name in Silicon Carbide

Wolfspeed is the world’s first vertically integrated supplier of Silicon Carbide materials and devices; a legacy that makes us a trusted partner with renewable energy system designers across the globe. Our engineers leverage more than 10 trillion hours of experience to help you develop renewable energy solutions that meet emerging efficiency standards and power your success in the marketplace.

Tools & Support

Design Tools
Support
  • Power Applications Forum
  • Where to Buy
  • Sample Center
  • Power Product Catalog

Knowledge Center

Power Modules

Wolfspeed WolfPACK™ Power Module Press-In Process

In this video, we’ll walk you through the press-in and press-out process for Wolfspeed WolfPACK™ silicon carbide power modules, which are available with and without pre-applied thermal interface material (TIM).
View Now  Videos

Understanding Wolfspeed’s WolfPACK™ Power Module Family: Your Questions Answered!

Wolfspeed WolfPACK™ modules are a great choice for designers who want to increase efficiency and power density in a compact, industry-standard footprint. The family of modules provides an excellent solution for fast design implementation, scalability, long-term design support, and lower assembly overhead.
View Now  Webinars
Technical SupportPower Applications Forum

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.